16KB206N 1 HEX BORE BALL BRG
16KB206N MFG #: Link-Belt
Out of Stock
- (A)Distance Across Flats: 1.001 in
- (B)Outside Diameter: 2.4409 in
- (C)Distance Across Corners: 1.153 in
- (G)Distance from Bearing Centerline to Inner Ring Face: 0.472 in
- (H)Length Through Bore: 0.9449 in
- (J)Outer Ring Width: 0.6299 in
- (N)Inner Ring Hub Diameter: 1.587 in
- C Basic Dynamic Load Rating: 4390 lbf
- Co Basic Static Load Rating: 2530 lbf
- Lubrication Type: Exxon Ronex MP
- Maximum Speed: 8000 rpm
- Maximum Temperature (°F (°C)): 225 (107)
- Shaft Diameter: 1 in
- Size Code: 206
- Type of Seal: N Lip Seal
- Vibration Frequency Fundamental Train: 0.0067
- Vibration Frequency Inner Ring Defect: 0.0905
- Vibration Frequency Outer Ring Defect: 0.0595
- Vibration Frequency Roller Spin: 0.0385
1" Unmounted Hex Ball Bearing, Standard Duty, Single Lip Contact Seal