11KB204N 11/16 HEX BORE BALL BRG

11KB204N MFG #: Link-Belt
Out of Stock
  • (A)Distance Across Flats: 0.695 in
  • (B)Outside Diameter: 1.8504 in
  • (C)Distance Across Corners: 0.797 in
  • (G)Distance from Bearing Centerline to Inner Ring Face: 0.412 in
  • (H)Length Through Bore: 0.8250 in
  • (J)Outer Ring Width: 0.5512 in
  • (N)Inner Ring Hub Diameter: 1.121 in
  • C Basic Dynamic Load Rating: 2870 lbf
  • Co Basic Static Load Rating: 1480 lbf
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 10000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Shaft Diameter: 11/16 in
  • Size Code: 204
  • Type of Seal: N Lip Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0332
11/16" Non-Relubricatable Unmounted Hex Ball Bearing, Standard Duty, Single Lip Contact Seal, Cylindrical O.D. outer race