KLFXS219D 1 3/16 FLANGE BALL BRG

KLFXS219D MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 3 11/32 in
  • (B)Distance Between Bolt Holes: 4.61 in
  • (D)Length Through Bore: 1 11/32 in
  • (F)Mounting Bolt Size: 3/8 in
  • (H)Mounting Flange Width: 1 1/64 in
  • (J)Distance from Mounting Surface to Cap Face: 2 11/64 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 3/4 in
  • (N)Housing Length: 5 53/64 in
  • (W)Distance from Mounting Surface to Inside of Cap Face: 2 3/32 in
  • Auxiliary Cap Kit: K2196 (Closed); K2196D (Open)
  • C Basic Dynamic Load Rating: 4390 lbf
  • Co Basic Static Load Rating: 2530 lbf
  • Grease Fitting Size: Rp 1/8 in parallel Thread
  • Lubrication Type: Chevron FM2
  • Maximum Speed: 5600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: SG219ELK8299A
  • Seal Kit: KL219E (back auxiliary seal)
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 1 3/16 in
  • Size Code: 206
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0385
1 3/16" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Open end cap with seal and rear auxilary dual lip seal