KLFXS216DK13 1 FLANGE BALL BRG

KLFXS216DK13 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 13/16 in
  • (B)Distance Between Bolt Holes: 3.90 in
  • (D)Length Through Bore: 1 11/64 in
  • (F)Mounting Bolt Size: 3/8 in
  • (H)Mounting Flange Width: 7/8 in
  • (J)Distance from Mounting Surface to Cap Face: 1 61/64 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 15/32 in
  • (N)Housing Length: 5 1/8 in
  • (W)Distance from Mounting Surface to Inside of Cap Face: 1 7/8 in
  • C Basic Dynamic Load Rating: 3150 lbf
  • Co Basic Static Load Rating: 1760 lbf
  • Grease Fitting Size: Rp 1/8 in parallel Thread
  • Lubrication Type: Mobil FM 222
  • Maximum Speed: 6800 rpm
  • Maximum Temperature (°F (°C)): 158 (70)
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 1 in
  • Size Code: 205
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0387
1" Mounted Ball Bearing, Intermediate Duty, Polypropylene 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal, Open end cap with seal and rear auxilary dual lip seal, Housing Plugged