KFBS222 1 3/8 FLANGE BALL BRG

KFBS222 MFG #: Link-Belt
Out of Stock
  • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
  • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
  • (D)Length Through Bore: 1 9/16 in
  • (E)Flange Bracket Width: 3 11/16 in
  • (F)Mounting Bolt Size: 7/16 in
  • (H)Mounting Flange Width: 9/16 in
  • (J)Distance from Mounting Surface to Cap Face: 2 21/64 in
  • (K)Distance from Bearing Centerline to Bottom of Flange: 4 15/64 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 7/8 in
  • (N)Housing Length: 6 5/64 in
  • (U)Distance Between Two Upper Holes on Flange Bracket Unit: 2 in
  • (W)Distance from Mounting Surface to Inside of Cap Face: 2 1/4 in
  • Auxiliary Cap Kit: K2236 (Closed); K2226D (Open)
  • C Basic Dynamic Load Rating: 5810 lbf
  • Co Basic Static Load Rating: 3440 lbf
  • Grease Fitting Size: Rp 1/8 in parallel Thread
  • Lubrication Type: Mobil FM 222
  • Maximum Speed: 4800 rpm
  • Maximum Temperature (°F (°C)): 194 (90)
  • Replacement Insert: SG222ELK8299A
  • Seal Kit: K222E (back auxiliary seal)
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 3/8 in
  • Size Code: 207
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0383
1 3/8" Mounted Ball Bearing, Intermediate Duty, Polyamide 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal