KFBS219D 1 3/16 FLANGE BALL BRG
KFBS219D MFG #: Link-Belt
Out of Stock
- (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
- (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
- (D)Length Through Bore: 1 11/32 in
- (E)Flange Bracket Width: 3 13/64 in
- (F)Mounting Bolt Size: 3/8 in
- (H)Mounting Flange Width: 9/16 in
- (J)Distance from Mounting Surface to Cap Face: 2 11/64 in
- (K)Distance from Bearing Centerline to Bottom of Flange: 3 55/64 in
- (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 3/4 in
- (N)Housing Length: 5 15/32 in
- (U)Distance Between Two Upper Holes on Flange Bracket Unit: 1 7/8 in
- (W)Distance from Mounting Surface to Inside of Cap Face: 2 3/32 in
- Auxiliary Cap Kit: K2196 (Closed); K2196D (Open)
- C Basic Dynamic Load Rating: 4390 lbf
- Co Basic Static Load Rating: 2530 lbf
- Grease Fitting Size: Rp 1/8 in parallel Thread
- Lubrication Type: Mobil FM 222
- Maximum Speed: 5600 rpm
- Maximum Temperature (°F (°C)): 194 (90)
- Replacement Insert: SG219ELK8299A
- Seal Kit: K219E (back auxiliary seal)
- Setscrew Torque (in-lbs): 165-185
- Shaft Diameter: 1 3/16 in
- Size Code: 206
- Type of Seal: Single Lip Contact Seal
- Vibration Frequency Fundamental Train: 0.0067
- Vibration Frequency Inner Ring Defect: 0.0905
- Vibration Frequency Outer Ring Defect: 0.0595
- Vibration Frequency Roller Spin: 0.0385
1 3/16" Mounted Ball Bearing, Intermediate Duty, Polyamide 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal, Open end cap with seal and rear auxilary dual lip seal
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Klean-Gard Bearings: The Food and Beverage Solution(Video)
- Link-Belt Klean-Gard SS200 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)