FX3S220E 1 1/4 FLANGE BALL BRG

FX3S220E MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 3 11/16 in
  • (B)Distance Between Bolt Holes: 5 1/8 in
  • (D)Length Through Bore: 1 9/16 in
  • (F)Mounting Bolt Size: 1/2 in
  • (G)Bearing Standoff Distance: 9/64 in
  • (H)Mounting Flange Width: 9/16 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 23/32 in
  • (N)Housing Length: 6 1/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 21/32 in
  • C Basic Dynamic Load Rating: 5810 lbf
  • Co Basic Static Load Rating: 3440 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4800 rpm
  • Replacement Insert: SG220ELPA
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 1/4 in
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0383
1 1/4" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Contact Seal