FX3S216E14C 1 FLANGE BALL BRG

FX3S216E14C MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 3/4 in
  • (B)Distance Between Bolt Holes: 3 57/64 in
  • (D)Length Through Bore: 1 11/64 in
  • (F)Mounting Bolt Size: 7/16 in
  • (G)Bearing Standoff Distance: 1/8 in
  • (H)Mounting Flange Width: 1/2 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 5/16 in
  • (N)Housing Length: 4 7/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/16 in
  • C Basic Dynamic Load Rating: 3150 lbf
  • Co Basic Static Load Rating: 1760 lbf
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Dow Corning Molykote 44
  • Maximum Speed: 6800 rpm
  • Maximum Temperature (°F (°C)): 400 (204)
  • Replacement Insert: SG216E1L4C
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 1 in
  • Size Code: 205
  • Type of Seal: Viton Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0387
1" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Viton Contact Seal, Increased Clearance, Steel Retainer, Special Lubricant