FX3S212MHFF 3/4 FLANGE BALL BRG

FX3S212MHFF MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 3/8 in
  • (B)Distance Between Bolt Holes: 3 17/32 in
  • (D)Length Through Bore: 1 1/8 in
  • (F)Mounting Bolt Size: 3/8 in
  • (G)Bearing Standoff Distance: 9/64 in
  • (H)Mounting Flange Width: 7/16 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 9/32 in
  • (N)Housing Length: 4 13/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 13/32 in
  • C Basic Dynamic Load Rating: 2870 lbf
  • Co Basic Static Load Rating: 1480 lbf
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 13400 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: SG212MHFFLPA
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 3/4 in
  • Size Code: 204
  • Type of Seal: Flingers Only - Free Running
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0332
3/4" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Free Running, 10% Grease Filled