FX3S212E1K75 3/4 FLANGE BALL BRG
FX3S212E1K75 MFG #: Link-Belt
Out of Stock
- (A)Housing Diameter: 2 3/8 in
- (B)Distance Between Bolt Holes: 3 17/32 in
- (D)Length Through Bore: 1 1/8 in
- (F)Mounting Bolt Size: 3/8 in
- (G)Bearing Standoff Distance: 9/64 in
- (H)Mounting Flange Width: 7/16 in
- (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 9/32 in
- (N)Housing Length: 4 13/32 in
- (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 13/32 in
- C Basic Dynamic Load Rating: 2870 lbf
- Co Basic Static Load Rating: 1480 lbf
- Grease Fitting Size: 1/4-28
- Lubrication Type: Almsol 1250
- Maximum Speed: 7500 rpm
- Maximum Temperature (°F (°C)): 400 (204)
- Replacement Insert: SG212E1LPA
- Setscrew Torque (in-lbs): 87-92
- Shaft Diameter: 3/4 in
- Size Code: 204
- Type of Seal: Viton Single Lip Contact Seal
- Vibration Frequency Fundamental Train: 0.0063
- Vibration Frequency Inner Ring Defect: 0.0825
- Vibration Frequency Outer Ring Defect: 0.0508
- Vibration Frequency Roller Spin: 0.0332
3/4" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Nickel Plated Flange Block, Setscrew Locking, Single Lip Viton Contact Seal, Increased Clearance, High Temp Grease, Steel Retainers
- Bearing Maintenance & Installation Series: Part 1 - Lubrication(Video)
- Bearing Maintenance & Installation Series: Part 2 - Seal Options(Video)
- Bearing Maintenance & Installation Series: Part 3 -Mounting & Installation(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Ball Bearing Insert(Video)
- How to Select a Seal for a Link-Belt Ball Bearing(Video)
- Link-Belt S/U/W/Y/CL200, U/Y300, U3K00 Series Ball Bearings(DOC)
- Rexnord Bearings(DOC)