FX3S210E1 5/8 FLANGE BALL BRG

FX3S210E1 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 5/16 in
  • (B)Distance Between Bolt Holes: 3 in
  • (D)Length Through Bore: 63/64 in
  • (F)Mounting Bolt Size: 3/8 in
  • (G)Bearing Standoff Distance: 9/64 in
  • (H)Mounting Flange Width: 3/8 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 1/8 in
  • (N)Housing Length: 3 7/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 5/16 in
  • C Basic Dynamic Load Rating: 2360 lbf
  • Co Basic Static Load Rating: 1110 lbf
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Almsol 1250
  • Maximum Speed: 9000 rpm
  • Maximum Temperature (°F (°C)): 400 (204)
  • Replacement Insert: SG210E1LPA
  • Setscrew Torque (in-lbs): 33-40
  • Shaft Diameter: 5/8 in
  • Size Code: 203
  • Type of Seal: Viton Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0062
  • Vibration Frequency Inner Ring Defect: 0.0738
  • Vibration Frequency Outer Ring Defect: 0.0428
  • Vibration Frequency Roller Spin: 0.0293
5/8" Mounted Ball Bearing, Intermediate Duty, Cast Iron 2-Bolt Flange Block, Setscrew Locking, Single Lip Viton Contact Seal, Increased Clearance, Steel Retainer, High Temp Lubricant