FEU3K55 3 7/16 FLANGE BALL

FEU3K55 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 10 15/16 in
  • (B)Distance Between Bolt Holes: 9 1/2 in
  • (D)Length Through Bore: 3 31/32 in
  • (E)Mounting Pad Width: 12 1/8 in
  • (F)Mounting Bolt Size: 1 1/8 in
  • (G)Bearing Standoff Distance: 15/16 in
  • (H)Mounting Flange Width: 1 3/8 in
  • (J)Distance from Mounting Surface to Cap Face: 6 3/16 in
  • (L)Distance from Mounting Surface to Collar Face: 4 59/64 in
  • (M)Locking Collar Outside Diameter: 5 3/16 in
  • (N)Housing Overall Circle Diameter: 16 1/16 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 15/64 in
  • Available End Cap: N/A
  • C Basic Dynamic Load Rating: 45000 lbf
  • Co Basic Static Load Rating: 31600 lbf
  • Expansion Lock Plug: B225808A
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 2750 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG3K55L
  • Setscrew Torque (in-lbs): N/A
  • Shaft Diameter: 3 7/16 in
  • Shaft Locking Collar Kit: H2320055
  • Size Code: 363
  • Total Amount of Axial Expansion: 11/32 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0065
  • Vibration Frequency Inner Ring Defect: 0.0817
  • Vibration Frequency Outer Ring Defect: 0.0516
  • Vibration Frequency Roller Spin: 0.0340
3 7/16" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 4-Bolt Square Flange Block, Adapter Mounted, Clearance Seal