FCEU343J4C4 2 11/16 FLG CART BALL BRG

FCEU343J4C4 MFG #: Link-Belt
$0.00 / EA
  • (A)Pilot Diameter: 7 3/4 in
  • (B)Bolt Hole Circle Diameter: 9 in
  • (C)Flange Housing Outside Diameter: 10 3/8 in
  • (D)Length Through Bore: 3 13/16 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Flange Width: 3/4 in
  • (J)Distance from Mounting Surface to End of Pilot End: 1 15/16 in
  • (K)Distance from Housing Cast Face to End of Pilot End: 2 27/32 in
  • (L)Distance from Mounting Surface to Collar Face: 1 7/8 in
  • (M)Locking Collar Outside Diameter: 4 3/4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/8 in
  • (U)Pilot Depth: 1 1/8 in
  • (Y)Distance from Mounting Surface to Cap Face: 2 1/4 in
  • Available End Cap: U3446C
  • C Basic Dynamic Load Rating: 23420 lbf
  • Co Basic Static Load Rating: 15300 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Dow Corning Molykote 44
  • Maximum Speed: 3950 rpm
  • Maximum Temperature (°F (°C)): 400 (204)
  • Replacement Insert: UG343JL4CC4
  • Setscrew Torque (in-lbs): 620-680
  • Shaft Diameter: 2 11/16 in
  • Shaft Locking Collar Kit: U3445S
  • Size Code: 344
  • Total Amount of Axial Expansion: 13/32 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.082
  • Vibration Frequency Outer Ring Defect: 0.0513
  • Vibration Frequency Roller Spin: 0.0342
Link-Belt FCEU343J4C4 Ball Bearings FCEU300 Flange Block. Contact Rexnord for more details.
QTY