FCEU320 1 1/4 FLG CART BALL BRG

FCEU320 MFG #: Link-Belt
$0.00 /
  • (A)Pilot Diameter: 4 1/2 in
  • (B)Bolt Hole Circle Diameter: 5 3/8 in
  • (C)Flange Housing Outside Diameter: 6 3/8 in
  • (D)Length Through Bore: 2 3/32 in
  • (F)Mounting Bolt Size: 7/16 in
  • (H)Mounting Flange Width: 7/16 in
  • (J)Distance from Mounting Surface to End of Pilot End: 1 3/32 in
  • (K)Distance from Housing Cast Face to End of Pilot End: 1 9/16 in
  • (L)Distance from Mounting Surface to Collar Face: 1 in
  • (M)Locking Collar Outside Diameter: 2 9/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 7/16 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 7/16 in
  • (U)Pilot Depth: 5/8 in
  • (Y)Distance from Mounting Surface to Cap Face: 1 1/4 in
  • Available End Cap: U3236C
  • C Basic Dynamic Load Rating: 7490 lbf
  • Co Basic Static Load Rating: 4290 lbf
  • Expansion Lock Plug: 126X32253
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 7550 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG320L
  • Setscrew Torque (in-lbs): 165-185
  • Shaft Diameter: 1 1/4 in
  • Shaft Locking Collar Kit: U3235S
  • Size Code: 323
  • Total Amount of Axial Expansion: 1/4 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0823
  • Vibration Frequency Outer Ring Defect: 0.051
  • Vibration Frequency Roller Spin: 0.0335
1 1/4" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 4-Bolt Round Piloted Flange Cartridge Block, Setscrew Locking, Clearance Seal
QTY