FCEU334 2 1/8 FLG CART BALL BRG

FCEU334 MFG #: Link-Belt
Out of Stock
  • (A)Pilot Diameter: 6 3/8 in
  • (B)Bolt Hole Circle Diameter: 7 5/8 in
  • (C)Flange Housing Outside Diameter: 9 in
  • (D)Length Through Bore: 3 1/16 in
  • (F)Mounting Bolt Size: 5/8 in
  • (H)Mounting Flange Width: 5/8 in
  • (J)Distance from Mounting Surface to End of Pilot End: 1 17/32 in
  • (K)Distance from Housing Cast Face to End of Pilot End: 2 9/32 in
  • (L)Distance from Mounting Surface to Collar Face: 1 17/32 in
  • (M)Locking Collar Outside Diameter: 3 15/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 21/32 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 21/32 in
  • (U)Pilot Depth: 15/16 in
  • (Y)Distance from Mounting Surface to Cap Face: 1 7/8 in
  • Available End Cap: U3356C
  • C Basic Dynamic Load Rating: 16070 lbf
  • Co Basic Static Load Rating: 10000 lbf
  • Expansion Lock Plug: 3398B
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 4950 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG334L
  • Setscrew Torque (in-lbs): 430-460
  • Shaft Diameter: 2 1/8 in
  • Shaft Locking Collar Kit: U3355S
  • Size Code: 335
  • Total Amount of Axial Expansion: 1/4 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0823
  • Vibration Frequency Outer Ring Defect: 0.0510
  • Vibration Frequency Roller Spin: 0.0333
2 1/8" Mounted Ball Bearing, Heavy Duty Expansion Unit, Cast Iron 4-Bolt Round Piloted Flange Cartridge Block, Setscrew Locking, Clearance Seal