FCEU331 1 15/16 FLG CART BALL BRG

FCEU331 MFG #: Link-Belt
Out of Stock
  • (A)Pilot Diameter: 6 in
  • (B)Bolt Hole Circle Diameter: 7 in
  • (C)Flange Housing Outside Diameter: 8 1/8 in
  • (D)Length Through Bore: 2 13/16 in
  • (F)Mounting Bolt Size: 1/2 in
  • (H)Mounting Flange Width: 9/16 in
  • (J)Distance from Mounting Surface to End of Pilot End: 1 25/64 in
  • (K)Distance from Housing Cast Face to End of Pilot End: 2 1/8 in
  • (L)Distance from Mounting Surface to Collar Face: 1 27/64 in
  • (M)Locking Collar Outside Diameter: 3 7/16 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 9/16 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 9/16 in
  • (U)Pilot Depth: 7/8 in
  • (Y)Distance from Mounting Surface to Cap Face: 1 23/32 in
  • Available End Cap: U3316C
  • C Basic Dynamic Load Rating: 13900 lbf
  • Co Basic Static Load Rating: 8500 lbf
  • Expansion Lock Plug: 126X32253
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 5600 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG331L
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 1 15/16 in
  • Shaft Locking Collar Kit: U3315S
  • Size Code: 331
  • Total Amount of Axial Expansion: 1/4 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0330
1 15/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Round Expansion Piloted Flange Block, Setscrew Locking, Clearance Seal