FCEU327 1 11/16 FLG CART BALL BRG

FCEU327 MFG #: Link-Belt
Out of Stock
  • (A)Pilot Diameter: 5 1/2 in
  • (B)Bolt Hole Circle Diameter: 6 1/2 in
  • (C)Flange Housing Outside Diameter: 7 5/8 in
  • (D)Length Through Bore: 2 19/32 in
  • (F)Mounting Bolt Size: 1/2 in
  • (H)Mounting Flange Width: 1/2 in
  • (J)Distance from Mounting Surface to End of Pilot End: 1 19/64 in
  • (K)Distance from Housing Cast Face to End of Pilot End: 1 59/64 in
  • (L)Distance from Mounting Surface to Collar Face: 1 19/64 in
  • (M)Locking Collar Outside Diameter: 3 1/4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 35/64 in
  • (P)Distance from Housing Cast Face to Locking Feature Face: 35/64 in
  • (U)Pilot Depth: 3/4 in
  • (Y)Distance from Mounting Surface to Cap Face: 1 19/32 in
  • Available End Cap: U3286C
  • C Basic Dynamic Load Rating: 11870 lbf
  • Co Basic Static Load Rating: 7110 lbf
  • Expansion Lock Plug: 126X32253
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 6200 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG327L
  • Setscrew Torque (in-lbs): 290-325
  • Shaft Diameter: 1 11/16 in
  • Shaft Locking Collar Kit: U3285S
  • Size Code: 328
  • Total Amount of Axial Expansion: 1/4 in
  • Type of Seal: Clearance Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0827
  • Vibration Frequency Outer Ring Defect: 0.0507
  • Vibration Frequency Roller Spin: 0.0327
1 11/16" Mounted Ball Bearing, Heavy Duty, Cast Iron 4-Bolt Round Expansion Piloted Flange Block, Setscrew Locking, Clearance Seal