FB3U212NK75 3/4 FLANGE BALL BRG

FB3U212NK75 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 1/2 in
  • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 11/16 in
  • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 7/8 in
  • (D)Length Through Bore: 1 9/32 in
  • (E)Flange Bracket Width: 2 3/8 in
  • (F)Mounting Bolt Size: 3/8 in
  • (G)Bearing Standoff Distance: 1/16 in
  • (H)Mounting Flange Width: 5/16 in
  • (K)Distance from Bearing Centerline to Bottom of Flange: 3 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 11/32 in
  • (N)Housing Length: 4 1/4 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 11/32 in
  • (U)Distance Between Two Upper Holes on Flange Bracket Unit: 1 1/2 in
  • Available End Cap: Y2126N
  • C Basic Dynamic Load Rating: 2870 lbf
  • Co Basic Static Load Rating: 1480 lbf
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Mobil FM 222
  • Maximum Speed: 10000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG212NL
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 3/4 in
  • Size Code: 204
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0063
  • Vibration Frequency Inner Ring Defect: 0.0825
  • Vibration Frequency Outer Ring Defect: 0.0508
  • Vibration Frequency Roller Spin: 0.0332
3/4" Mounted Ball Bearing, Standard Duty, Cast Iron 3-Bolt Bracket Flange Block, Setscrew Locking, Single Lip Contact Seal, Nickel Plated Housing