Link-Belt FB3U200 Flange Block Ball Bearings

41 items

  • Out of Stock
  • FB3U212N MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 1/2 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 11/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 7/8 in
  • FB3U212NC MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 1/2 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 11/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 7/8 in
  • FB3U212NK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 1/2 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 11/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 7/8 in
  • FB3U212NK99 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 1/2 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 11/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 7/8 in
  • FB3U214N MFG #: LINK
    Out of Stock
    • Ability to Relubricate: Yes
    • Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
    • Bearing Series: 200
  • FB3U214NK99 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3U215N MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3U216E3 MFG #: LINK
    Out of Stock
    • Ability to Relubricate: Yes
    • Available Seal Type: E3 Triple Lip Seal; N Lip Seal; H Labyrinth Seal
    • Bearing Series: 200
  • FB3U216E3C MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3U216E3K75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3U216N MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3U216NK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3U216NK99 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • Out of Stock
  • FB3U218NK99 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 1/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in