Link-Belt FB3S200 Flange Block Ball Bearings

25 items

  • FB3S212E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 1/2 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 11/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 7/8 in
  • FB3S212EK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 1/2 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 11/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 7/8 in
  • FB3S214E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3S214EK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3S215E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3S215EK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3S216E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3S216E1K7599A MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3S216EK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 2 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 1 13/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/8 in
  • FB3S218E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 1/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
  • FB3S218EK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 1/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
  • FB3S219E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 1/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
  • FB3S219EK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 1/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 1/16 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
  • FB3S220E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
  • FB3S220EK75 MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in
  • FB3S222E MFG #: Link-Belt
    Out of Stock
    • (A)Housing Diameter: 3 3/4 in
    • (B)Distance from Bearing Centerline to Mounting Bolt Hole Centers: 2 3/8 in
    • (C)Distance from Mounting Bolt Hole Centers to Mounting Bolt Center: 1 1/4 in