F3U214E3 7/8 FLANGE BALL BRG

F3U214E3 MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 11/16 in
  • (B)Distance Between Bolt Holes: 2 3/4 in
  • (D)Length Through Bore: 1 23/64 in
  • (E)Mounting Pad Width: 3 3/4 in
  • (F)Mounting Bolt Size: 7/16 in
  • (G)Bearing Standoff Distance: 3/16 in
  • (H)Mounting Flange Width: 19/32 in
  • (J)Distance from Mounting Surface to Cap Face: 2 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 35/64 in
  • (N)Housing Overall Circle Diameter: 4 29/32 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 19/64 in
  • Available End Cap: Y2166N
  • C Basic Dynamic Load Rating: 3150 lbf
  • Co Basic Static Load Rating: 1760 lbf
  • Grease Fitting Size: 1/8 in NPT
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 1000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG214E3L
  • Setscrew Torque (in-lbs): 87-92
  • Shaft Diameter: 7/8 in
  • Size Code: 205
  • Type of Seal: Triple Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0067
  • Vibration Frequency Inner Ring Defect: 0.0905
  • Vibration Frequency Outer Ring Defect: 0.0595
  • Vibration Frequency Roller Spin: 0.0387
7/8" Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Triple Lip Contact Seal