F3U210N 5/8 FLANGE BALL BRG

F3U210N MFG #: Link-Belt
Out of Stock
  • (A)Housing Diameter: 2 1/8 in
  • (B)Distance Between Bolt Holes: 2 1/8 in
  • (D)Length Through Bore: 1 3/32 in
  • (E)Mounting Pad Width: 3 in
  • (F)Mounting Bolt Size: 3/8 in
  • (G)Bearing Standoff Distance: 5/32 in
  • (H)Mounting Flange Width: 1/2 in
  • (J)Distance from Mounting Surface to Cap Face: 1 25/32 in
  • (L)Distance from Mounting Surface to Inner Ring Long Hub Face: 1 1/4 in
  • (N)Housing Overall Circle Diameter: 3 7/8 in
  • (P)Distance from Housing Cast Face to Inner Ring Long Hub Face: 1/4 in
  • C Basic Dynamic Load Rating: 2360 lbf
  • Co Basic Static Load Rating: 1110 lbf
  • Grease Fitting Size: 1/4-28
  • Lubrication Type: Exxon Ronex MP
  • Maximum Speed: 12000 rpm
  • Maximum Temperature (°F (°C)): 225 (107)
  • Replacement Insert: UG210NL
  • Setscrew Torque (in-lbs): 33-40
  • Shaft Diameter: 5/8 in
  • Size Code: 203
  • Type of Seal: Single Lip Contact Seal
  • Vibration Frequency Fundamental Train: 0.0062
  • Vibration Frequency Inner Ring Defect: 0.0738
  • Vibration Frequency Outer Ring Defect: 0.0428
  • Vibration Frequency Roller Spin: 0.0293
5/8" Mounted Ball Bearing, Standard Duty, Cast Iron 4-Bolt Square Flange Block, Setscrew Locking, Single Lip Contact Seal