08UCFN2B4.5A_E ULTRAMITE

4769152 MFG #: FALK
$0.00 /
  • Angle of Gear Drive Mounting Flange Bolt from Horizontal Centerline: 45.00 �
  • Breather Type: Pressure Relief
  • Cross Bore Distance of Low Speed Shaft (LSS): 2.350 in
  • Depth from Mounting Flange Face to Low Speed Shaft (LSS) Face: 3.94 in
  • Exact Reduction Ratio: 4.60
  • Flange Mount Type - Low Speed Side: NEMA 250TC
  • Gear Drive Construction: Inline/Concentric
  • Gear Drive Mounting Bolt Hole Diameter (Flange Mount): 0.71 in
  • Gear Drive Mounting Flange Outside Diameter: 13.78 in
  • Gear Drive Mounting Flange Pilot Diameter: 9.84 in
  • Gear Drive Mounting Flange Pilot Length: 0.20 in
  • Gear Drive Size: 08
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 4.93 in
  • Housing Material: Cast Iron
  • HP at 1;170 RPM: 21.8 hp
  • HP at 1;430 RPM: 27.2 hp
  • HP at 1;750 RPM: 32.9 hp
  • Input Type: Integral Gearmotor
  • Length Through Mounting Flange Face: 0.63 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) Diameter: 2.125 in
  • Low Speed Shaft (LSS) End Hole Diameter - Supplied Shaft x Depth: 1 UNF @ 1.4 in
  • Low Speed Shaft (LSS) Key Height: 0.50 in
  • Low Speed Shaft (LSS) Key Length: 2.75 in
  • Low Speed Shaft (LSS) Key Width: 0.50 in
  • Low Speed Shaft (LSS) Length: 3.94 in
  • Low Speed Shaft (LSS) Type: Solid - with Key
  • Lubrication Type: Standard
  • Maximum Size - NEMA Motor: 256TC
  • Mechanical HP Rating @ Input Speed: 65.40 hp @ 3500 rpm; 45.10 hp @ 2400 rpm; 32.90 hp @ 1750 rpm; 27.20 hp @ 1430 rpm; 21.80 hp @ 1170 rpm; 16.40 hp @ 870 rpm; 9.39 hp @ 500 rpm
  • Minimum Size - NEMA Motor: 254TC
  • Moment of Inertia: 13.46 lb-in2
  • Motor Pilot Diameter: 9.13 in
  • Mounting Flange Bolt Circle Diameter - Gear Drive: 11.81 in
  • Mounting Type: Flange
  • Nominal Reduction Ratio: 4.50
  • Number of Gear Drive Mounting Bolt Holes (Flange or Face Mount): 4
  • Number of Low Speed Shaft (LSS) Extensions: 1
  • Overall Height: 13.9000 in
  • Overall Length: 37.3100 in
  • Overhung Load Rating; Input @ Input Speed: 648 lbf @ 3500 rpm; 648 lbf @ 2400 rpm; 648 lbf @ 1750 rpm; 648 lbf @ 1430 rpm; 648 lbf @ 1170 rpm; 648 lbf @ 870 rpm; 648 lbf @ 500 rpm
  • Overhung Load Rating; Output @ Output Speed: 1820 lbf @ 1000 rpm; 1845 lbf @ 630 rpm; 1845 lbf @ 500 rpm; 1865 lbf @ 400 rpm; 1890 lbf @ 320 rpm; 1910 lbf @ 250 rpm; 1910 lbf @ 200 rpm; 1935 lbf @ 160 rpm; 1980 lbf @ 125 rpm; 2070 lbf @ 100 rpm; 2745 lbf @ 80 rpm; 2945 lbf @ 63 rpm
  • Paint Type: Standard
  • Thermal HP Rating @ Input Speed: 17 hp @ 3500 rpm; 23 hp @ 2400 rpm; 30 hp @ 1750 rpm; 30 hp @ 1450 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 1845 lbf @ 1000 rpm; 1845 lbf @ 630 rpm; 1845 lbf @ 500 rpm; 1845 lbf @ 400 rpm; 1845 lbf @ 320 rpm; 1845 lbf @ 250 rpm; 1845 lbf @ 200 rpm; 1845 lbf @ 160 rpm; 1910 lbf @ 125 rpm; 1910 lbf @ 100 rpm; 1910 lbf @ 80 rpm; 2405 lbf @ 63 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 1845 lbf @ 1000 rpm; 1845 lbf @ 630 rpm; 1845 lbf @ 500 rpm; 1845 lbf @ 400 rpm; 1845 lbf @ 320 rpm; 1845 lbf @ 250 rpm; 1845 lbf @ 200 rpm; 1845 lbf @ 160 rpm; 1910 lbf @ 125 rpm; 1910 lbf @ 100 rpm; 1910 lbf @ 80 rpm; 2405 lbf @ 63 rpm
  • Torque at 1;170 RPM: 5280 lb in
  • Torque at 1;430 RPM: 5270 lb in
  • Torque at 1;750 RPM: 5270 lb in
  • Torque Rating @ Input Speed: 5210 lb in @ 3500 rpm; 5260 lb in @ 2400 rpm; 5270 lb in @ 1750 rpm; 5270 lb in @ 1430 rpm; 5280 lb in @ 1170 rpm; 5280 lb in @ 870 rpm; 5290 lb in @ 500 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
Gear Drive Construction: Inline/Concentric; Mounting Type: Flange; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 65.40 hp @ 3,500 rpm | 45.10 hp @ 2,400 rpm | 32.90 hp @ 1,750 rpm | 27.20 hp @ 1,430 rpm | 21.80 hp @ 1,170 rpm | 16.40 hp @ 870 rpm |; Product Line: Ultramite; Series: Flange Mounted; Model = 08U
QTY