08UCBN2B4.5N_ ULTRAMITE
4769149
MFG #: FALK
$0.00
/
- Base to Centerline Height of High Speed Shaft (HSS): 7.09 in
- Base to Centerline Height of Low Speed Shaft (LSS): 7.09 in
- Bolt Circle Diameter of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: 5.71 in
- Breather Type: Pressure Relief
- Clevis Mounting Pad Height (Tie Rod): 1.38 in
- Cross Bore Distance of Low Speed Shaft (LSS): 2.350 in
- Distance from Low Speed Shaft (LSS) Face to Mounting Bolt Centerline: 5.51 in
- Exact Reduction Ratio: 4.60
- Gear Drive Construction: Inline/Concentric
- Gear Drive Mounting Bolt Hole Diameter (Foot Mount): 0.63 in
- Gear Drive Size: 08
- Gearing Type: Helical
- Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 5.55 in
- High Speed Shaft (HSS) Diameter: 1.125 in
- High Speed Shaft (HSS) End Hole Diameter x Depth: 0 UNF @ 0.9 in
- High Speed Shaft (HSS) Key Height: 0.25 in
- High Speed Shaft (HSS) Key Length: 2.00 in
- High Speed Shaft (HSS) Key Width: 0.25 in
- High Speed Shaft (HSS) Length: 2.36 in
- Housing Material: Cast Iron
- HP at 1;170 RPM: 21.8 hp
- HP at 1;430 RPM: 27.2 hp
- HP at 1;750 RPM: 32.9 hp
- Input Type: Integral Gearmotor
- Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 10.24 in
- Lip Seal Material: Standard
- Low Speed Shaft (LSS) Diameter: 2.125 in
- Low Speed Shaft (LSS) End Hole Diameter - Supplied Shaft x Depth: 1 UNF @ 1.4 in
- Low Speed Shaft (LSS) Key Height: 0.50 in
- Low Speed Shaft (LSS) Key Length: 2.75 in
- Low Speed Shaft (LSS) Key Width: 0.50 in
- Low Speed Shaft (LSS) Length: 3.94 in
- Low Speed Shaft (LSS) Type: Solid - with Key
- Lubrication Type: Standard
- Mechanical HP Rating @ Input Speed: 65.40 hp @ 3500 rpm; 45.10 hp @ 2400 rpm; 32.90 hp @ 1750 rpm; 27.20 hp @ 1430 rpm; 21.80 hp @ 1170 rpm; 16.40 hp @ 870 rpm; 9.39 hp @ 500 rpm
- Moment of Inertia: 13.46 lb-in2
- Mounting Pad Width Perpendicular to Low Speed Shaft (LSS) Centerline: 2.95 in
- Mounting Position (Concentric Unit): Horizontal - Foot on Bottom (B3)
- Mounting Type: Foot
- Nominal Reduction Ratio: 4.50
- Number of Low Speed Shaft (LSS) Extensions: 1
- Number of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: 4
- Overall Height: 14.2500 in
- Overall Length: 21.8500 in
- Overall Length of Mounting Pad Along the Low Speed Shaft (LSS) Centerline: 12.20 in
- Overall Width: 12.2900 in
- Overall Width of Mounting Pad Perpendicular to the Low Speed Shaft (LSS) Centerline: 11.42 in
- Overhung Load Rating; Input @ Input Speed: 648 lbf @ 3500 rpm; 648 lbf @ 2400 rpm; 648 lbf @ 1750 rpm; 648 lbf @ 1430 rpm; 648 lbf @ 1170 rpm; 648 lbf @ 870 rpm; 648 lbf @ 500 rpm
- Overhung Load Rating; Output @ Output Speed: 1820 lbf @ 1000 rpm; 1845 lbf @ 630 rpm; 1845 lbf @ 500 rpm; 1865 lbf @ 400 rpm; 1890 lbf @ 320 rpm; 1910 lbf @ 250 rpm; 1910 lbf @ 200 rpm; 1935 lbf @ 160 rpm; 1980 lbf @ 125 rpm; 2070 lbf @ 100 rpm; 2745 lbf @ 80 rpm; 2945 lbf @ 63 rpm
- Paint Type: Standard
- Size of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: M12
- Thermal HP Rating @ Input Speed: 17 hp @ 3500 rpm; 23 hp @ 2400 rpm; 30 hp @ 1750 rpm; 30 hp @ 1450 rpm
- Thrust Load Rating Away From Housing; Output @ Output Speed: 1845 lbf @ 1000 rpm; 1845 lbf @ 630 rpm; 1845 lbf @ 500 rpm; 1845 lbf @ 400 rpm; 1845 lbf @ 320 rpm; 1845 lbf @ 250 rpm; 1845 lbf @ 200 rpm; 1845 lbf @ 160 rpm; 1910 lbf @ 125 rpm; 1910 lbf @ 100 rpm; 1910 lbf @ 80 rpm; 2405 lbf @ 63 rpm
- Thrust Load Rating Towards Housing; Output @ Output Speed: 1845 lbf @ 1000 rpm; 1845 lbf @ 630 rpm; 1845 lbf @ 500 rpm; 1845 lbf @ 400 rpm; 1845 lbf @ 320 rpm; 1845 lbf @ 250 rpm; 1845 lbf @ 200 rpm; 1845 lbf @ 160 rpm; 1910 lbf @ 125 rpm; 1910 lbf @ 100 rpm; 1910 lbf @ 80 rpm; 2405 lbf @ 63 rpm
- Torque at 1;170 RPM: 5280 lb in
- Torque at 1;430 RPM: 5270 lb in
- Torque at 1;750 RPM: 5270 lb in
- Torque Rating @ Input Speed: 5210 lb in @ 3500 rpm; 5260 lb in @ 2400 rpm; 5270 lb in @ 1750 rpm; 5270 lb in @ 1430 rpm; 5280 lb in @ 1170 rpm; 5280 lb in @ 870 rpm; 5290 lb in @ 500 rpm
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Type of Seal: Standard
- Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 8.46 in
Ultramite "08" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 65.40 hp @ 3,500 rpm | 45.10 hp @ 2,400 rpm | 32.90 hp @ 1,750 rpm | 27.20 hp @ 1,430 rpm | 21.80 hp @ 1,170 rpm | 16.40 hp @ 870 rpm | 9.39 hp @ 500 rpm ; Torque; Product Line: Ultramite; Series: Base Mounted; Model = 08U