07UCBN2B4.5N_ ULTRAMITE

4769140 MFG #: FALK
$0.00 /
  • Base to Centerline Height of High Speed Shaft (HSS): 5.51 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 5.51 in
  • Bolt Circle Diameter of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: 5.71 in
  • Breather Type: Pressure Relief
  • Clevis Mounting Pad Height (Tie Rod): 0.98 in
  • Cross Bore Distance of Low Speed Shaft (LSS): 13.790 in
  • Distance from Low Speed Shaft (LSS) Face to Mounting Bolt Centerline: 4.53 in
  • Exact Reduction Ratio: 4.48
  • Gear Drive Construction: Inline/Concentric
  • Gear Drive Mounting Bolt Hole Diameter (Foot Mount): 0.63 in
  • Gear Drive Size: 07
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 5.32 in
  • High Speed Shaft (HSS) Diameter: 0.875 in
  • High Speed Shaft (HSS) End Hole Diameter x Depth: 0 UNF @ 0.6 in
  • High Speed Shaft (HSS) Key Height: 0.19 in
  • High Speed Shaft (HSS) Key Length: 1.28 in
  • High Speed Shaft (HSS) Key Width: 0.19 in
  • High Speed Shaft (HSS) Length: 1.97 in
  • Housing Material: Cast Iron
  • HP at 1;170 RPM: 14.0 hp
  • HP at 1;430 RPM: 17.5 hp
  • HP at 1;750 RPM: 21.2 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 8.07 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) Diameter: 1.625 in
  • Low Speed Shaft (LSS) End Hole Diameter - Supplied Shaft x Depth: 1 UNF @ 1.4 in
  • Low Speed Shaft (LSS) Key Height: 0.38 in
  • Low Speed Shaft (LSS) Key Length: 2.38 in
  • Low Speed Shaft (LSS) Key Width: 0.38 in
  • Low Speed Shaft (LSS) Length: 3.15 in
  • Low Speed Shaft (LSS) Type: Solid - with Key
  • Lubrication Type: Standard
  • Mechanical HP Rating @ Input Speed: 40.90 hp @ 3500 rpm; 29.00 hp @ 2400 rpm; 21.20 hp @ 1750 rpm; 17.50 hp @ 1430 rpm; 14.00 hp @ 1170 rpm; 10.60 hp @ 870 rpm; 6.04 hp @ 500 rpm
  • Moment of Inertia: 5.18 lb-in2
  • Mounting Pad Width Perpendicular to Low Speed Shaft (LSS) Centerline: 2.36 in
  • Mounting Position (Concentric Unit): Horizontal - Foot on Bottom (B3)
  • Mounting Type: Foot
  • Nominal Reduction Ratio: 4.50
  • Number of Low Speed Shaft (LSS) Extensions: 1
  • Number of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: 4
  • Overall Height: 10.8300 in
  • Overall Length: 17.3200 in
  • Overall Length of Mounting Pad Along the Low Speed Shaft (LSS) Centerline: 9.65 in
  • Overall Width: 9.8100 in
  • Overall Width of Mounting Pad Perpendicular to the Low Speed Shaft (LSS) Centerline: 9.06 in
  • Overhung Load Rating; Input @ Input Speed: 402 lbf @ 3500 rpm; 402 lbf @ 2400 rpm; 402 lbf @ 1750 rpm; 402 lbf @ 1430 rpm; 402 lbf @ 1170 rpm; 402 lbf @ 870 rpm; 402 lbf @ 500 rpm
  • Overhung Load Rating; Output @ Output Speed: 950 lbf @ 1000 rpm; 1045 lbf @ 630 rpm; 1065 lbf @ 500 rpm; 1065 lbf @ 400 rpm; 1065 lbf @ 320 rpm; 1065 lbf @ 250 rpm; 1065 lbf @ 200 rpm; 1090 lbf @ 160 rpm; 1130 lbf @ 125 rpm; 1275 lbf @ 100 rpm; 1425 lbf @ 80 rpm; 1615 lbf @ 63 rpm;
  • Paint Type: Standard
  • Size of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: M12
  • Thermal HP Rating @ Input Speed: 11 hp @ 3500 rpm; 15 hp @ 2400 rpm; 19 hp @ 1750 rpm; 19 hp @ 1450 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 1390 lbf @ 1000 rpm; 1580 lbf @ 630 rpm; 1580 lbf @ 500 rpm; 1580 lbf @ 400 rpm; 1580 lbf @ 320 rpm; 1580 lbf @ 250 rpm; 1580 lbf @ 200 rpm; 1580 lbf @ 160 rpm; 1580 lbf @ 125 rpm; 1620 lbf @ 100 rpm; 1620 lbf @ 80 rpm; 1620 lbf @ 63 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 1390 lbf @ 1000 rpm; 1580 lbf @ 630 rpm; 1580 lbf @ 500 rpm; 1580 lbf @ 400 rpm; 1580 lbf @ 320 rpm; 1580 lbf @ 250 rpm; 1580 lbf @ 200 rpm; 1580 lbf @ 160 rpm; 1580 lbf @ 125 rpm; 1620 lbf @ 100 rpm; 1620 lbf @ 80 rpm; 1620 lbf @ 63 rpm
  • Torque at 1;170 RPM: 3320 lb in
  • Torque at 1;430 RPM: 3320 lb in
  • Torque at 1;750 RPM: 3320 lb in
  • Torque Rating @ Input Speed: 3200 lb in @ 3500 rpm; 3310 lb in @ 2400 rpm; 3320 lb in @ 1750 rpm; 3320 lb in @ 1430 rpm; 3320 lb in @ 1170 rpm; 3330 lb in @ 870 rpm; 3330 lb in @ 500 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 6.69 in
Ultramite "07" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 40.90 hp @ 3,500 rpm | 29.00 hp @ 2,400 rpm | 21.20 hp @ 1,750 rpm | 17.50 hp @ 1,430 rpm | 14.00 hp @ 1,170 rpm | 10.60 hp @ 870 rpm | 6.04 hp @ 500 rpm ; Torque; Product Line: Ultramite; Series: Base Mounted; Model = 07U
QTY