06UCBN2B4.5A_C ULTRAMITE

4769130 MFG #: FALK
$0.00 /
  • Base to Centerline Height of High Speed Shaft (HSS): 4.53 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 4.53 in
  • Breather Type: Pressure Relief
  • Clevis Mounting Pad Height (Tie Rod): 0.79 in
  • Cross Bore Distance of Low Speed Shaft (LSS): 1.360 in
  • Distance from Low Speed Shaft (LSS) Face to Mounting Bolt Centerline: 3.54 in
  • Exact Reduction Ratio: 4.39
  • Gear Drive Construction: Inline/Concentric
  • Gear Drive Mounting Bolt Hole Diameter (Foot Mount): 0.50 in
  • Gear Drive Size: 06
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 4.53 in
  • Housing Material: Cast Iron
  • HP at 1;430 RPM: 11.0 hp
  • HP at 1;750 RPM: 12.5 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 6.50 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) Diameter: 1.250 in
  • Low Speed Shaft (LSS) End Hole Diameter - Supplied Shaft x Depth: 0 UNF @ 0.9 in
  • Low Speed Shaft (LSS) Key Height: 0.25 in
  • Low Speed Shaft (LSS) Key Length: 2.00 in
  • Low Speed Shaft (LSS) Key Width: 0.25 in
  • Low Speed Shaft (LSS) Length: 2.36 in
  • Low Speed Shaft (LSS) Type: Solid - with Key
  • Lubrication Type: Standard
  • Maximum Size - NEMA Motor: 184TC
  • Mechanical HP Rating @ Input Speed: 20.00 hp @ 3500 rpm; 15.50 hp @ 2400 rpm; 12.50 hp @ 1750 rpm; 11.00 hp @ 1430 rpm; 7.72 hp @ 870 rpm; 4.84 hp @ 500 rpm
  • Minimum Size - NEMA Motor: 182TC
  • Moment of Inertia: 2.08 lb-in2
  • Motor Mounting Face Diameter: 9.02 in
  • Motor Pilot Diameter: 9.00 in
  • Mounting Pad Width Perpendicular to Low Speed Shaft (LSS) Centerline: 2.17 in
  • Mounting Position (Concentric Unit): Horizontal - Foot on Bottom (B3)
  • Mounting Type: Foot
  • Nominal Reduction Ratio: 4.50
  • Number of Low Speed Shaft (LSS) Extensions: 1
  • Overall Height: 9.0600 in
  • Overall Length: 28.4500 in
  • Overall Length of Mounting Pad Along the Low Speed Shaft (LSS) Centerline: 7.87 in
  • Overall Width: 7.9900 in
  • Overall Width of Mounting Pad Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.48 in
  • Overhung Load Rating; Input @ Input Speed: 310 lbf @ 3500 rpm; 310 lbf @ 2400 rpm; 310 lbf @ 1750 rpm; 310 lbf @ 1430 rpm; 310 lbf @ 1170 rpm; 310 lbf @ 870 rpm; 310 lbf @ 500 rpm
  • Overhung Load Rating; Output @ Output Speed: 715 lbf @ 1000 rpm; 790 lbf @ 630 rpm; 805 lbf @ 500 rpm; 810 lbf @ 400 rpm; 830 lbf @ 320 rpm; 880 lbf @ 250 rpm; 900 lbf @ 200 rpm; 945 lbf @ 160 rpm; 990 lbf @ 125 rpm; 1010 lbf @ 100 rpm; 1075 lbf @ 80 rpm; 1270 lbf @ 63 rpm; 1360 lbf @ 50 r
  • Paint Type: Standard
  • Thermal HP Rating @ Input Speed: 7 hp @ 3500 rpm; 10 hp @ 2400 rpm; 13 hp @ 1750 rpm; 13 hp @ 1450 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 1020 lbf @ 1000 rpm; 1200 lbf @ 630 rpm; 1200 lbf @ 500 rpm; 1200 lbf @ 400 rpm; 1200 lbf @ 320 rpm; 1200 lbf @ 250 rpm; 1200 lbf @ 200 rpm; 1200 lbf @ 160 rpm; 1200 lbf @ 125 rpm; 1270 lbf @ 100 rpm; 1270 lbf @ 80 rpm; 1270 lbf @ 63 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 1020 lbf @ 1000 rpm; 1200 lbf @ 630 rpm; 1200 lbf @ 500 rpm; 1200 lbf @ 400 rpm; 1200 lbf @ 320 rpm; 1200 lbf @ 250 rpm; 1200 lbf @ 200 rpm; 1200 lbf @ 160 rpm; 1200 lbf @ 125 rpm; 1270 lbf @ 100 rpm; 1270 lbf @ 80 rpm; 1270 lbf @ 63 rpm
  • Torque at 1;170 RPM: 2230 lb in
  • Torque at 1;430 RPM: 2070 lb in
  • Torque at 1;750 RPM: 1940 lb in
  • Torque Rating @ Input Speed: 1540 lb in @ 3500 rpm; 1750 lb in @ 2400 rpm; 1940 lb in @ 1750 rpm; 2070 lb in @ 1430 rpm; 2230 lb in @ 1170 rpm; 2400 lb in @ 870 rpm; 2640 lb in @ 500 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 5.31 in
Ultramite "06" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 20.00 hp @ 3,500 rpm | 15.50 hp @ 2,400 rpm | 12.50 hp @ 1,750 rpm | 11.00 hp @ 1,430 rpm | 7.72 hp @ 870 rpm | 4.84 hp @ 500 rpm ; Torque Rating: 1,540 lb in @ 3; Product Line: Ultramite; Series: Base Mounted; Model = 06U
QTY