04UCBN2B4.5A_C ULTRAMITE

4769124 MFG #: FALK
$0.00 /
  • Base to Centerline Height of High Speed Shaft (HSS): 3.54 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 6.54 in
  • Breather Type: Pressure Relief
  • Clevis Mounting Pad Height (Tie Rod): 0.63 in
  • Cross Bore Distance of Low Speed Shaft (LSS): 1.106 in
  • Distance from Low Speed Shaft (LSS) Face to Mounting Bolt Centerline: 2.95 in
  • Exact Reduction Ratio: 4.54
  • Gear Drive Construction: Inline/Concentric
  • Gear Drive Mounting Bolt Hole Diameter (Foot Mount): 0.31 in
  • Gear Drive Size: 04
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 3.47 in
  • Housing Material: Cast Iron
  • HP at 1;170 RPM: 5.0 hp
  • HP at 1;430 RPM: 5.8 hp
  • HP at 1;750 RPM: 6.6 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 5.12 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) Diameter: 1.000 in
  • Low Speed Shaft (LSS) End Hole Diameter - Supplied Shaft x Depth: 0 UNF @ 0.6 in
  • Low Speed Shaft (LSS) Key Height: 0.25 in
  • Low Speed Shaft (LSS) Key Length: 1.75 in
  • Low Speed Shaft (LSS) Key Width: 0.25 in
  • Low Speed Shaft (LSS) Length: 1.97 in
  • Low Speed Shaft (LSS) Type: Solid - with Key
  • Lubrication Type: Standard
  • Maximum Size - NEMA Motor: 184TC
  • Mechanical HP Rating @ Input Speed: 10.50 hp @ 3500 rpm; 8.14 hp @ 2400 rpm; 6.59 hp @ 1750 rpm; 5.81 hp @ 1430 rpm; 5.00 hp @ 1170 rpm; 3.94 hp @ 870 rpm; 2.50 hp @ 500 rpm
  • Minimum Size - NEMA Motor: 182TC
  • Moment of Inertia: 0.66 lb-in2
  • Motor Mounting Face Diameter: 9.02 in
  • Motor Pilot Diameter: 9.00 in
  • Mounting Pad Width Perpendicular to Low Speed Shaft (LSS) Centerline: 1.38 in
  • Mounting Position (Concentric Unit): Horizontal - Foot on Bottom (B3)
  • Mounting Type: Foot
  • Nominal Reduction Ratio: 4.50
  • Number of Low Speed Shaft (LSS) Extensions: 1
  • Overall Height: 7.0100 in
  • Overall Length: 25.7900 in
  • Overall Length of Mounting Pad Along the Low Speed Shaft (LSS) Centerline: 6.30 in
  • Overall Width: 6.2600 in
  • Overall Width of Mounting Pad Perpendicular to the Low Speed Shaft (LSS) Centerline: 5.71 in
  • Overhung Load Rating; Input @ Input Speed: 314 lbf @ 3500 rpm; 314 lbf @ 2400 rpm; 314 lbf @ 1750 rpm; 314 lbf @ 1430 rpm; 314 lbf @ 1170 rpm; 314 lbf @ 870 rpm; 314 lbf @ 500 rpm
  • Overhung Load Rating; Output @ Output Speed: 425 lbf @ 1000 rpm; 450 lbf @ 630 rpm; 455 lbf @ 500 rpm; 460 lbf @ 400 rpm; 465 lbf @ 320 rpm; 485 lbf @ 250 rpm; 505 lbf @ 200 rpm; 525 lbf @ 160 rpm; 555 lbf @ 125 rpm; 620 lbf @ 100 rpm; 675 lbf @ 80 rpm; 760 lbf @ 63 rpm; 770 lbf @ 50 rpm; 770
  • Paint Type: Standard
  • Thermal HP Rating @ Input Speed: 4 hp @ 3500 rpm; 6 hp @ 2400 rpm; 8 hp @ 1750 rpm; 8 hp @ 1450 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 635 lbf @ 1000 rpm; 635 lbf @ 630 rpm; 635 lbf @ 500 rpm; 635 lbf @ 400 rpm; 635 lbf @ 320 rpm; 635 lbf @ 250 rpm; 635 lbf @ 200 rpm; 635 lbf @ 160 rpm; 635 lbf @ 125 rpm; 635 lbf @ 100 rpm; 635 lbf @ 80 rpm; 635 lbf @ 63 rpm; 635 lbf @ 50 rpm; 635
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 635 lbf @ 1000 rpm; 635 lbf @ 630 rpm; 635 lbf @ 500 rpm; 635 lbf @ 400 rpm; 635 lbf @ 320 rpm; 635 lbf @ 250 rpm; 635 lbf @ 200 rpm; 635 lbf @ 160 rpm; 635 lbf @ 125 rpm; 635 lbf @ 100 rpm; 635 lbf @ 80 rpm; 635 lbf @ 63 rpm; 635 lbf @ 50 rpm; 635
  • Torque at 1;170 RPM: 1150 lb in
  • Torque at 1;430 RPM: 1070 lb in
  • Torque at 1;750 RPM: 1000 lb in
  • Torque Rating @ Input Speed: 794 lb in @ 3500 rpm; 901 lb in @ 2400 rpm; 1000 lb in @ 1750 rpm; 1070 lb in @ 1430 rpm; 1150 lb in @ 1170 rpm; 1200 lb in @ 870 rpm; 1330 lb in @ 500 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 4.33 in
Ultramite "04" Footed Inline Gearmotor; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 10.50 hp @ 3,500 rpm | 8.14 hp @ 2,400 rpm | 6.59 hp @ 1,750 rpm | 5.81 hp @ 1,430 rpm | 5.00 hp @ 1,170 rpm | 3.94 hp @ 870 rpm | 2.50 hp @ 500 rpm ; Torque Rati; Product Line: Ultramite; Series: Base Mounted; Model = 04U
QTY