03UCFN2B4.5A_B ULTRAMITE

4769120 MFG #: FALK
$0.00 /
  • Angle of Gear Drive Mounting Flange Bolt from Horizontal Centerline: 45.00 �
  • Breather Type: Pressure Relief
  • Cross Bore Distance of Low Speed Shaft (LSS): 0.830 in
  • Depth from Mounting Flange Face to Low Speed Shaft (LSS) Face: 1.57 in
  • Exact Reduction Ratio: 4.36
  • Flange Mount Type - Low Speed Side: NEMA 140TC
  • Gear Drive Construction: Inline/Concentric
  • Gear Drive Mounting Bolt Hole Diameter (Flange Mount): 0.39 in
  • Gear Drive Mounting Flange Outside Diameter: 6.30 in
  • Gear Drive Mounting Flange Pilot Diameter: 4.33 in
  • Gear Drive Mounting Flange Pilot Length: 0.14 in
  • Gear Drive Size: 03
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 2.76 in
  • Housing Material: Cast Iron
  • HP at 1;170 RPM: 2.4 hp
  • HP at 1;430 RPM: 3.0 hp
  • HP at 1;750 RPM: 3.5 hp
  • Input Type: Integral Gearmotor
  • Length Through Mounting Flange Face: 0.28 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) Diameter: 0.750 in
  • Low Speed Shaft (LSS) End Hole Diameter - Supplied Shaft x Depth: 0 UNF @ 0.6 in
  • Low Speed Shaft (LSS) Key Height: 0.19 in
  • Low Speed Shaft (LSS) Key Length: 1.28 in
  • Low Speed Shaft (LSS) Key Width: 0.19 in
  • Low Speed Shaft (LSS) Length: 1.58 in
  • Low Speed Shaft (LSS) Type: Solid - with Key
  • Lubrication Type: Standard
  • Maximum Size - NEMA Motor: 145TC
  • Mechanical HP Rating @ Input Speed: 6.57 hp @ 3500 rpm; 4.69 hp @ 2400 rpm; 3.54 hp @ 1750 rpm; 3.00 hp @ 1430 rpm; 2.41 hp @ 1170 rpm; 1.82 hp @ 870 rpm; 1.04 hp @ 500 rpm
  • Minimum Size - NEMA Motor: 143TC
  • Moment of Inertia: 0.29 lb-in2
  • Motor Mounting Face Diameter: 6.69 in
  • Motor Pilot Diameter: 6.50 in
  • Mounting Flange Bolt Circle Diameter - Gear Drive: 5.12 in
  • Mounting Type: Flange
  • Nominal Reduction Ratio: 4.50
  • Number of Gear Drive Mounting Bolt Holes (Flange or Face Mount): 4
  • Number of Low Speed Shaft (LSS) Extensions: 1
  • Overall Height: 5.9100 in
  • Overall Length: 21.0900 in
  • Overhung Load Rating; Input @ Input Speed: 344 lbf @ 3500 rpm; 344 lbf @ 2400 rpm; 344 lbf @ 1750 rpm; 344 lbf @ 1430 rpm; 344 lbf @ 1170 rpm; 344 lbf @ 870 rpm; 344 lbf @ 500 rpm
  • Overhung Load Rating; Output @ Output Speed: 270 lbf @ 1000 rpm; 290 lbf @ 630 rpm; 300 lbf @ 500 rpm; 320 lbf @ 400 rpm; 340 lbf @ 320 rpm; 360 lbf @ 250 rpm; 385 lbf @ 200 rpm; 385 lbf @ 160 rpm; 385 lbf @ 125 rpm; 385 lbf @ 100 rpm; 385 lbf @ 80 rpm; 385 lbf @ 63 rpm; 385 lbf @ 50 rpm; 385
  • Paint Type: Standard
  • Thermal HP Rating @ Input Speed: 3 hp @ 3500 rpm; 4 hp @ 2400 rpm; 6 hp @ 1750 rpm; 6 hp @ 1450 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 390 lbf @ 1000 rpm; 390 lbf @ 630 rpm; 390 lbf @ 500 rpm; 390 lbf @ 400 rpm; 390 lbf @ 320 rpm; 390 lbf @ 250 rpm; 390 lbf @ 200 rpm; 390 lbf @ 160 rpm; 390 lbf @ 125 rpm; 390 lbf @ 100 rpm; 390 lbf @ 80 rpm; 390 lbf @ 63 rpm; 390 lbf @ 50 rpm; 390
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 390 lbf @ 1000 rpm; 390 lbf @ 630 rpm; 390 lbf @ 500 rpm; 390 lbf @ 400 rpm; 390 lbf @ 320 rpm; 390 lbf @ 250 rpm; 390 lbf @ 200 rpm; 390 lbf @ 160 rpm; 390 lbf @ 125 rpm; 390 lbf @ 100 rpm; 390 lbf @ 80 rpm; 390 lbf @ 63 rpm; 390 lbf @ 50 rpm; 390
  • Torque at 1;170 RPM: 576 lb in
  • Torque at 1;430 RPM: 573 lb in
  • Torque at 1;750 RPM: 560 lb in
  • Torque Rating @ Input Speed: 517 lb in @ 3500 rpm; 540 lb in @ 2400 rpm; 560 lb in @ 1750 rpm; 573 lb in @ 1430 rpm; 576 lb in @ 1170 rpm; 576 lb in @ 870 rpm; 576 lb in @ 500 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
Gear Drive Construction: Inline/Concentric; Mounting Type: Flange; Nominal Reduction Ratio: 4.50; Mechanical HP Rating: 6.57 hp @ 3,500 rpm | 4.69 hp @ 2,400 rpm | 3.54 hp @ 1,750 rpm | 3.00 hp @ 1,430 rpm | 2.41 hp @ 1,170 rpm | 1.82 hp @ 870 rpm | 1.04 ; Product Line: Ultramite; Series: Flange Mounted; Model = 03U
QTY