08UBBJ3A63.A_D ULTRAMITE
4766279
MFG #: FALK
$0.00
/
- Base to Centerline Height of High Speed Shaft (HSS): 7.76 in
- Base to Centerline Height of Low Speed Shaft (LSS): 8.35 in
- Bolt Circle Diameter on Housing at the Low Speed Shaft (LSS) Hub: 7.68 in
- Breather Type: Standard
- Bushing Retaining Ring Length: 1.46 in
- Exact Reduction Ratio: 62.47
- Gear Drive Construction: Right Angle
- Gear Drive Mounting Bolt Hole Diameter (Foot Mount): 0.91 in
- Gear Drive Size: 08
- Gearing Type: Bevel-Helical
- Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 5.59 in
- Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 5.08 in
- Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 3.58 in
- Height from the Base to Mounting Bolt Hole Centerline (End Mount): 2.760 in
- High Speed Shaft (HSS) Position: Right Angle
- Housing Material: Cast Iron
- Housing Orientation (Parallel or Right Angle Unit): Horizontal - Inspection Cover on Top (D)
- HP at 1;170 RPM: 7.3 hp
- HP at 1;750 RPM: 11.1 hp
- Input Type: Integral Gearmotor
- Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 7.09 in
- Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline (Side Face): 7.09 in
- Length from High Speed Shaft (HSS) Centerline to Tapered Bushing Ring Face: 6.560 in
- Length from High Speed Shaft Centerline to Edge of Maincase (Housing): 4.53
- Length from Housing Face to Bushing Face: 2.03 in
- Lip Seal Material: Standard
- Low Speed Shaft (LSS) Type: Hollow - with Key
- Lubrication Type: Standard
- Maincase Diameter at High Speed Shaft (HSS) Hub: 9.84 in
- Maximum Size - NEMA Motor: 215TC
- Mechanical HP Rating @ Input Speed: 20.20 hp @ 3500 rpm; 11.10 hp @ 1750 rpm; 7.34 hp @ 1170 rpm; 5.53 hp @ 870 rpm
- Minimum Size - NEMA Motor: 213TC
- Moment of Inertia: 3.43 lb-in2
- Motor Mount Type: Integral
- Motor Mounting Face Diameter: 9.00 in
- Mounting Pad Height: 1.18 in
- Mounting Pad Height (Side): 2.99 in
- Mounting Pad Length (Cast Housing): 2.99 in
- Mounting Pad Width Perpendicular to Low Speed Shaft (LSS) Centerline: 2.99 in
- Mounting Type: Foot
- Nominal Reduction Ratio: 63.00
- Overall Height: 13.4300 in
- Overall Length: 36.6300 in
- Overall Length of Mounting Pad Along the Low Speed Shaft (LSS) Centerline: 9.06 in
- Overall Width of Mounting Pad Perpendicular to the Low Speed Shaft (LSS) Centerline: 10.08 in
- Overhung Load Rating; Input @ Input Speed: 670 lbf @ 3500 rpm; 670 lbf @ 1750 rpm; 670 lbf @ 1170 rpm; 670 lbf @ 870 rpm
- Overhung Load Rating; Output @ Output Speed: 1190 lbf @ 220 rpm; 1190 lbf @ 145 rpm; 1190 lbf @ 80 rpm; 1440 lbf @ 50 rpm; 1845 lbf @ 30 rpm; 3389 lbf @ 15 rpm
- Paint Type: Standard
- Tapered Bushing Flange Outside Diameter: 4.81 in
- Thermal HP Rating @ Input Speed: 13 hp @ 3500 rpm; 15 hp @ 1750 rpm; 17 hp @ 1170 rpm; 16 hp @ 870 rpm
- Thrust Load Rating Away From Housing; Output @ Output Speed: 2311 lbf @ 220 rpm; 2295 lbf @ 145 rpm; 2448 lbf @ 80 rpm; 3357 lbf @ 50 rpm; 3870 lbf @ 30 rpm; 3870 lbf @ 15 rpm
- Thrust Load Rating Towards Housing; Output @ Output Speed: 2311 lbf @ 220 rpm; 2295 lbf @ 145 rpm; 2448 lbf @ 80 rpm; 3357 lbf @ 50 rpm; 3870 lbf @ 30 rpm; 3870 lbf @ 15 rpm
- Torque at 1;170 RPM: 23900 lb in
- Torque at 1;750 RPM: 23900 lb in
- Torque Rating @ Input Speed: 21700 lb in @ 3500 rpm; 23900 lb in @ 1750 rpm; 23900 lb in @ 1170 rpm; 23900 lb in @ 870 rpm
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Type of Seal: Standard
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 0.59 in
- Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.09 in
- Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 5.200 in
Ultramite "08" right angle Helical Bevel Gearmotor; Nominal Reduction Ratio: 63.00; Mechanical HP Rating: 20.20 hp @ 3,500 rpm | 11.10 hp @ 1,750 rpm | 7.34 hp @ 1,170 rpm | 5.53 hp @ 870 rpm ; Torque Rating: 21,700 lb in @ 3,500 rpm | 23,900 lb in @ 1,75; Product Line: Ultramite-Helical Bevel; Series: Base Mounted Feet, Integral; Model = 08U