08UBBQ3A36.A_E ULTRAMITE

4766236 MFG #: FALK
$0.00 /
  • Angle of Gear Drive Mounting Flange Bolt from Horizontal Centerline: 45.00 �
  • Base to Centerline Height of High Speed Shaft (HSS): 7.76 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 8.35 in
  • Bolt Circle Diameter on Housing at the Low Speed Shaft (LSS) Hub: 7.68 in
  • Breather Type: Standard
  • Exact Reduction Ratio: 36.88
  • Gear Drive Construction: Right Angle
  • Gear Drive Mounting Bolt Hole Diameter (Foot Mount): 0.91 in
  • Gear Drive Size: 08
  • Gearing Type: Bevel-Helical
  • Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 5.59 in
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 5.08 in
  • Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 3.58 in
  • Height from the Base to Mounting Bolt Hole Centerline (End Mount): 2.760 in
  • High Speed Shaft (HSS) Position: Right Angle
  • Housing Material: Cast Iron
  • Housing Orientation (Parallel or Right Angle Unit): Horizontal - Inspection Cover on Top (D)
  • HP at 1;170 RPM: 12.4 hp
  • HP at 1;750 RPM: 17.9 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 7.09 in
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline (Side Face): 7.09 in
  • Length from High Speed Shaft Centerline to Edge of Maincase (Housing): 4.53
  • Length of Center Section for Hollow Keyed and Hollow Shrink Disc Shaft: 1.18 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) Diameter: 2.375 in
  • Low Speed Shaft (LSS) Key Height: 0.28 in
  • Low Speed Shaft (LSS) Key Length: 9.45 in
  • Low Speed Shaft (LSS) Key Width: 0.63 in
  • Low Speed Shaft (LSS) Type: Hollow - with Key
  • Lubrication Type: Standard
  • Maincase Diameter at High Speed Shaft (HSS) Hub: 9.84 in
  • Maximum Size - NEMA Motor: 256TC
  • Mechanical HP Rating @ Input Speed: 30.90 hp @ 3500 rpm; 17.90 hp @ 1750 rpm; 12.40 hp @ 1170 rpm; 9.36 hp @ 870 rpm
  • Minimum Size - NEMA Motor: 254TC
  • Motor Mount Type: Integral
  • Motor Mounting Face Diameter: 9.13 in
  • Mounting Pad Height: 1.18 in
  • Mounting Pad Height (Side): 2.99 in
  • Mounting Pad Length (Cast Housing): 2.99 in
  • Mounting Pad Width Perpendicular to Low Speed Shaft (LSS) Centerline: 2.99 in
  • Mounting Type: Foot
  • Nominal Reduction Ratio: 36.00
  • Overall Height: 13.4300 in
  • Overall Length: 39.9500 in
  • Overall Length of Mounting Pad Along the Low Speed Shaft (LSS) Centerline: 9.06 in
  • Overall Width of Mounting Pad Perpendicular to the Low Speed Shaft (LSS) Centerline: 10.08 in
  • Overhung Load Rating; Input @ Input Speed: 670 lbf @ 3500 rpm; 670 lbf @ 1750 rpm; 670 lbf @ 1170 rpm; 670 lbf @ 870 rpm
  • Overhung Load Rating; Output @ Output Speed: 1190 lbf @ 220 rpm; 1190 lbf @ 145 rpm; 1190 lbf @ 80 rpm; 1440 lbf @ 50 rpm; 1845 lbf @ 30 rpm; 3389 lbf @ 15 rpm
  • Paint Type: Standard
  • Recommended Driven Shaft Length [Nom]: 8.27 in
  • Thermal HP Rating @ Input Speed: 14 hp @ 3500 rpm; 18 hp @ 1750 rpm; 17 hp @ 1170 rpm; 16 hp @ 870 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 2311 lbf @ 220 rpm; 2295 lbf @ 145 rpm; 2448 lbf @ 80 rpm; 3357 lbf @ 50 rpm; 3870 lbf @ 30 rpm; 3870 lbf @ 15 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 2311 lbf @ 220 rpm; 2295 lbf @ 145 rpm; 2448 lbf @ 80 rpm; 3357 lbf @ 50 rpm; 3870 lbf @ 30 rpm; 3870 lbf @ 15 rpm
  • Torque at 1;170 RPM: 23900 lb in
  • Torque at 1;750 RPM: 22800 lb in
  • Torque Rating @ Input Speed: 19600 lb in @ 3500 rpm; 22800 lb in @ 1750 rpm; 23900 lb in @ 1170 rpm; 23900 lb in @ 870 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 0.59 in
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.09 in
  • Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 5.200 in
Ultramite "08" right angle Helical Bevel Gearmotor; Nominal Reduction Ratio: 36.00; Mechanical HP Rating: 30.90 hp @ 3,500 rpm | 17.90 hp @ 1,750 rpm | 12.40 hp @ 1,170 rpm | 9.36 hp @ 870 rpm ; Torque Rating: 19,600 lb in @ 3,500 rpm | 22,800 lb in @ 1,7; Product Line: Ultramite-Helical Bevel; Series: Base Mounted Feet, Integral; Model = 08U
QTY