07UBBQ3A28.A_D ULTRAMITE 29.17:1

4766078 MFG #: FALK
$0.00 /
  • Angle of Gear Drive Mounting Flange Bolt from Horizontal Centerline: 45.00 �
  • Base to Centerline Height of High Speed Shaft (HSS): 6.11 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 7.09 in
  • Bolt Circle Diameter on Housing at the Low Speed Shaft (LSS) Hub: 5.91 in
  • Breather Type: Standard
  • Exact Reduction Ratio: 29.17
  • Gear Drive Construction: Right Angle
  • Gear Drive Mounting Bolt Hole Diameter (Foot Mount): 0.71 in
  • Gear Drive Size: 07
  • Gearing Type: Bevel-Helical
  • Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 4.92 in
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 4.25 in
  • Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 2.95 in
  • Height from the Base to Mounting Bolt Hole Centerline (End Mount): 2.170 in
  • High Speed Shaft (HSS) Position: Right Angle
  • Housing Material: Cast Iron
  • Housing Orientation (Parallel or Right Angle Unit): Horizontal - Inspection Cover on Top (D)
  • HP at 1;170 RPM: 9.2 hp
  • HP at 1;750 RPM: 12.9 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 6.50 in
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline (Side Face): 6.50 in
  • Length from High Speed Shaft Centerline to Edge of Maincase (Housing): 3.94
  • Length of Center Section for Hollow Keyed and Hollow Shrink Disc Shaft: 0.99 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) Diameter: 2.000 in
  • Low Speed Shaft (LSS) Key Height: 0.23 in
  • Low Speed Shaft (LSS) Key Length: 8.27 in
  • Low Speed Shaft (LSS) Key Width: 0.50 in
  • Low Speed Shaft (LSS) Type: Hollow - with Key
  • Lubrication Type: Standard
  • Maincase Diameter at High Speed Shaft (HSS) Hub: 8.35 in
  • Maximum Size - NEMA Motor: 215TC
  • Mechanical HP Rating @ Input Speed: 22.90 hp @ 3500 rpm; 12.90 hp @ 1750 rpm; 9.24 hp @ 1170 rpm; 7.33 hp @ 870 rpm
  • Minimum Size - NEMA Motor: 213TC
  • Motor Mount Type: Integral
  • Motor Mounting Face Diameter: 9.00 in
  • Mounting Pad Height: 1.06 in
  • Mounting Pad Height (Side): 2.17 in
  • Mounting Pad Length (Cast Housing): 2.36 in
  • Mounting Pad Width Perpendicular to Low Speed Shaft (LSS) Centerline: 2.36 in
  • Mounting Type: Foot
  • Nominal Reduction Ratio: 28.00
  • Overall Height: 11.3400 in
  • Overall Length: 33.4500 in
  • Overall Length of Mounting Pad Along the Low Speed Shaft (LSS) Centerline: 7.87 in
  • Overall Width of Mounting Pad Perpendicular to the Low Speed Shaft (LSS) Centerline: 8.27 in
  • Overhung Load Rating; Input @ Input Speed: 450 lbf @ 3500 rpm; 450 lbf @ 1750 rpm; 450 lbf @ 1170 rpm; 450 lbf @ 870 rpm
  • Overhung Load Rating; Output @ Output Speed: 1125 lbf @ 220 rpm; 1125 lbf @ 145 rpm; 1301 lbf @ 80 rpm; 1553 lbf @ 50 rpm; 1913 lbf @ 30 rpm; 3375 lbf @ 15 rpm
  • Paint Type: Standard
  • Recommended Driven Shaft Length [Nom]: 7.20 in
  • Thermal HP Rating @ Input Speed: 16 hp @ 3500 rpm; 19 hp @ 1750 rpm; 18 hp @ 1170 rpm; 17 hp @ 870 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 2835 lbf @ 220 rpm; 2655 lbf @ 145 rpm; 2948 lbf @ 80 rpm; 3128 lbf @ 50 rpm; 3353 lbf @ 30 rpm; 3555 lbf @ 15 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 2835 lbf @ 220 rpm; 2655 lbf @ 145 rpm; 2948 lbf @ 80 rpm; 3128 lbf @ 50 rpm; 3353 lbf @ 30 rpm; 3555 lbf @ 15 rpm
  • Torque at 1;170 RPM: 14100 lb in
  • Torque at 1;750 RPM: 13000 lb in
  • Torque Rating @ Input Speed: 11500 lb in @ 3500 rpm; 13000 lb in @ 1750 rpm; 14100 lb in @ 1170 rpm; 14900 lb in @ 870 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 0.98 in
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 5.91 in
  • Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 4.410 in
Product Family: Gearmotor; Line: Ultramite
QTY