07UJAJ3A80.A_C ULTRAMITE
4762508
MFG #: FALK
$0.00
/
- Base to Centerline Height of High Speed Shaft (HSS): 15.52 in
- Base to Centerline Height of Low Speed Shaft (LSS): 5.28 in
- Belt Guard Overall Width: 10.47 in
- Bolt Circle Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 5.91 in
- Breather Type: Standard
- Depth of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 0.79 in
- Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS) x Depth: M12 @ 0.79 in
- Distance from Low Speed Shaft (LSS) Centerline to the End of Torque Arm: 11 in
- Exact Reduction Ratio: 79.09
- Flange Mount Type - Low Speed Side: NEMA 180TC
- Gear Drive Construction: Parallel
- Gear Drive Size: 07
- Gearing Type: Helical
- Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 3.35 in
- Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 13.78 in
- Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 4.52 in
- High Speed Shaft (HSS) Position: Single Ended - Pointing Right
- Housing Material: Cast Iron
- Housing Orientation (Parallel or Right Angle Unit): HSS to Left of and Above LSS (Viewing HSS) (9 o' Clock)
- HP at 1;170 RPM: 3.7 hp
- HP at 1;430 RPM: 4.6 hp
- HP at 1;750 RPM: 5.3 hp
- Input Type: Integral Gearmotor
- Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 5.91 in
- Length from Housing Edge to Edge of Torque Arm Flange: 4.16 in
- Length from Housing Face to Anchor Pin Attachment Hole Centerline: 1.890
- Length from Low Speed Shaft (LSS) Face to Housing Face: 0.99 in
- Lip Seal Material: Standard
- Low Speed Shaft (LSS) End Hole Diameter - Customer Shaft x Depth: 0.63 UNC @ 2.00 in
- Low Speed Shaft (LSS) Key Height: 0.38 in
- Low Speed Shaft (LSS) Key Length: 3.25 in
- Low Speed Shaft (LSS) Key Width: 0.50 in
- Low Speed Shaft (LSS) Type: Hollow - with Key
- Lubrication Type: Standard
- Maximum Size - NEMA Motor: 184TC
- Mechanical HP Rating @ Input Speed: 6.75 hp @ 2400 rpm; 5.29 hp @ 1750 rpm; 4.57 hp @ 1430 rpm; 3.65 hp @ 1170 rpm; 2.75 hp @ 870 rpm; 1.57 hp @ 500 rpm; 0.79 hp @ 250 rpm
- Minimum Size - NEMA Motor: 182TC
- Moment of Inertia: 0.90 lb-in2
- Motor Frame Size: 180TC
- Motor Mount Type: None
- Motor Mounting Face Diameter: 9.00 in
- Mounting Bolt Hole Depth - Side Pad: 0.980 in
- Mounting Bolt Hole Diameter (Side Pad) x Depth: M16 @ 0.98 in
- Mounting Type: Shaft
- Nominal Reduction Ratio: 80.00
- Number of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 6
- Overall Height: 19.0600 in
- Overall Length: 30.2600 in
- Overhung Load Rating; Output @ Output Speed: 1630 lbf @ 800 rpm; 1630 lbf @ 500 rpm; 1900 lbf @ 350 rpm; 1900 lbf @ 200 rpm; 1900 lbf @ 160 rpm; 2130 lbf @ 100 rpm; 2460 lbf @ 63 rpm; 2770 lbf @ 40 rpm; 3470 lbf @ 25 rpm; 3900 lbf @ 3 rpm
- Paint Type: Standard
- Recommended Driven Shaft Length [Nom]: 5.55 in
- Thermal HP Rating @ Input Speed: 15 hp @ 2400 rpm; 23 hp @ 1750 rpm; 23 hp @ 1450 rpm; 23 hp @ 1170 rpm; 23 hp @ 870 rpm; 23 hp @ 500 rpm; 23 hp @ 250 rpm
- Thrust Load Rating Away From Housing; Output @ Output Speed: 2310 lbf @ 800 rpm; 2310 lbf @ 500 rpm; 2310 lbf @ 350 rpm; 2310 lbf @ 200 rpm; 2310 lbf @ 160 rpm; 2310 lbf @ 100 rpm; 2310 lbf @ 63 rpm; 2310 lbf @ 40 rpm; 2310 lbf @ 25 rpm; 2310 lbf @ 3 rpm
- Thrust Load Rating Towards Housing; Output @ Output Speed: 2310 lbf @ 800 rpm; 2310 lbf @ 500 rpm; 2310 lbf @ 350 rpm; 2310 lbf @ 200 rpm; 2310 lbf @ 160 rpm; 2310 lbf @ 100 rpm; 2310 lbf @ 63 rpm; 2310 lbf @ 40 rpm; 2310 lbf @ 25 rpm; 2310 lbf @ 3 rpm
- Torque at 1;170 RPM: 15000 lb in
- Torque at 1;430 RPM: 15000 lb in
- Torque at 1;750 RPM: 14400 lb in
- Torque Rating @ Input Speed: 13400 lb in @ 2400 rpm; 14400 lb in @ 1750 rpm; 15000 lb in @ 1430 rpm; 15000 lb in @ 1170 rpm; 15000 lb in @ 870 rpm; 15000 lb in @ 500 rpm; 15000 lb in @ 250 rpm
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Type of Seal: Standard
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 10.24 in
- Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.87 in
- Width from Low Speed Shaft (LSS) Centerline to Conduit Box Face: 5.88 in
- Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 5.510 in
Ultramite "07" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 80.00; Mechanical HP Rating: 6.75 hp @ 2,400 rpm | 5.29 hp @ 1,750 rpm | 4.57 hp @ 1,430 rpm | 3.65 hp @ 1,170 rpm | 2.75 hp @ 870 rpm | 1.57 hp @ 500 rpm | 0.79 hp @ 250 rpm ; Torq; Product Line: Ultramite; Series: Basic Drives; Model = 07U