08UJAJ2A45.A_C ULTRAMITE

4762228 MFG #: FALK
$0.00 /
  • Base to Centerline Height of High Speed Shaft (HSS): 14.73 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 5.83 in
  • Belt Guard Overall Width: 12.60 in
  • Bolt Circle Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 7.68 in
  • Breather Type: Standard
  • Depth of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 0.79 in
  • Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS) x Depth: M12 @ 0.79 in
  • Distance from Low Speed Shaft (LSS) Centerline to the End of Torque Arm: 14 in
  • Exact Reduction Ratio: 45.60
  • Flange Mount Type - Low Speed Side: NEMA 180TC
  • Gear Drive Construction: Parallel
  • Gear Drive Size: 08
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 3.94 in
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 14.88 in
  • Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 3.94 in
  • High Speed Shaft (HSS) Position: Single Ended - Pointing Right
  • Housing Material: Cast Iron
  • Housing Orientation (Parallel or Right Angle Unit): HSS to Left of and Above LSS (Viewing HSS) (9 o' Clock)
  • HP at 1;170 RPM: 7.8 hp
  • HP at 1;430 RPM: 9.7 hp
  • HP at 1;750 RPM: 11.7 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 6.69 in
  • Length from Housing Edge to Edge of Torque Arm Flange: 4.61 in
  • Length from Housing Face to Anchor Pin Attachment Hole Centerline: 2.320
  • Length from Low Speed Shaft (LSS) Face to Housing Face: 1.05 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) End Hole Diameter - Customer Shaft x Depth: 0.63 UNC @ 2.00 in
  • Low Speed Shaft (LSS) Key Height: 0.44 in
  • Low Speed Shaft (LSS) Key Length: 4.25 in
  • Low Speed Shaft (LSS) Key Width: 0.63 in
  • Low Speed Shaft (LSS) Type: Hollow - with Key
  • Lubrication Type: Standard
  • Maximum Size - NEMA Motor: 184TC
  • Mechanical HP Rating @ Input Speed: 15.60 hp @ 2400 rpm; 11.70 hp @ 1750 rpm; 9.73 hp @ 1430 rpm; 7.79 hp @ 1170 rpm; 5.87 hp @ 870 rpm; 3.36 hp @ 500 rpm; 1.68 hp @ 250 rpm
  • Minimum Size - NEMA Motor: 182TC
  • Moment of Inertia: 3.17 lb-in2
  • Motor Frame Size: 180TC
  • Motor Mount Type: None
  • Motor Mounting Face Diameter: 9.00 in
  • Mounting Bolt Hole Depth - Side Pad: 0.940 in
  • Mounting Bolt Hole Diameter (Side Pad) x Depth: M16 @ 0.94 in
  • Mounting Type: Shaft
  • Nominal Reduction Ratio: 45.00
  • Number of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 8
  • Overall Height: 20.7100 in
  • Overall Length: 27.2100 in
  • Overhung Load Rating; Output @ Output Speed: 1740 lbf @ 800 rpm; 1740 lbf @ 500 rpm; 1900 lbf @ 350 rpm; 1900 lbf @ 200 rpm; 1900 lbf @ 160 rpm; 2040 lbf @ 100 rpm; 2690 lbf @ 63 rpm; 2930 lbf @ 40 rpm; 3820 lbf @ 25 rpm; 4180 lbf @ 3 rpm
  • Paint Type: Standard
  • Recommended Driven Shaft Length [Nom]: 6.49 in
  • Thermal HP Rating @ Input Speed: 28 hp @ 2400 rpm; 34 hp @ 1750 rpm; 34 hp @ 1450 rpm; 34 hp @ 1170 rpm; 34 hp @ 870 rpm; 34 hp @ 500 rpm; 34 hp @ 250 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 2740 lbf @ 800 rpm; 2740 lbf @ 500 rpm; 3270 lbf @ 350 rpm; 3270 lbf @ 200 rpm; 3270 lbf @ 160 rpm; 3740 lbf @ 100 rpm; 4220 lbf @ 63 rpm; 4220 lbf @ 40 rpm; 4220 lbf @ 25 rpm; 4220 lbf @ 3 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 2740 lbf @ 800 rpm; 2740 lbf @ 500 rpm; 3270 lbf @ 350 rpm; 3270 lbf @ 200 rpm; 3270 lbf @ 160 rpm; 3740 lbf @ 100 rpm; 4220 lbf @ 63 rpm; 4220 lbf @ 40 rpm; 4220 lbf @ 25 rpm; 4220 lbf @ 3 rpm
  • Torque at 1;170 RPM: 18700 lb in
  • Torque at 1;430 RPM: 18700 lb in
  • Torque at 1;750 RPM: 18600 lb in
  • Torque Rating @ Input Speed: 18000 lb in @ 2400 rpm; 18600 lb in @ 1750 rpm; 18700 lb in @ 1430 rpm; 18700 lb in @ 1170 rpm; 18700 lb in @ 870 rpm; 18700 lb in @ 500 rpm; 18700 lb in @ 250 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.90 in
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.88 in
  • Width from Low Speed Shaft (LSS) Centerline to Conduit Box Face: 5.88 in
  • Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 6.690 in
Ultramite "08" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 45.00; Mechanical HP Rating: 15.60 hp @ 2,400 rpm | 11.70 hp @ 1,750 rpm | 9.73 hp @ 1,430 rpm | 7.79 hp @ 1,170 rpm | 5.87 hp @ 870 rpm | 3.36 hp @ 500 rpm | 1.68 hp @ 250 rpm ; To; Product Line: Ultramite; Series: Basic Drives; Model = 08U
QTY