08UJAJ2A7.1A_E ULTRAMITE
4762152
MFG #: FALK
$0.00
/
- Base to Centerline Height of High Speed Shaft (HSS): 14.73 in
- Base to Centerline Height of Low Speed Shaft (LSS): 5.83 in
- Belt Guard Overall Width: 12.60 in
- Bolt Circle Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 7.68 in
- Breather Type: Standard
- Depth of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 0.79 in
- Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS) x Depth: M12 @ 0.79 in
- Distance from Low Speed Shaft (LSS) Centerline to the End of Torque Arm: 14 in
- Exact Reduction Ratio: 6.24
- Flange Mount Type - Low Speed Side: NEMA 250TC
- Gear Drive Construction: Parallel
- Gear Drive Size: 08
- Gearing Type: Helical
- Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 3.94 in
- Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 14.88 in
- Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 3.94 in
- High Speed Shaft (HSS) Position: Single Ended - Pointing Right
- Housing Material: Cast Iron
- Housing Orientation (Parallel or Right Angle Unit): HSS to Left of and Above LSS (Viewing HSS) (9 o' Clock)
- HP at 1;170 RPM: 21.8 hp
- HP at 1;430 RPM: 27.2 hp
- HP at 1;750 RPM: 32.9 hp
- Input Type: Integral Gearmotor
- Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 6.69 in
- Length from Housing Edge to Edge of Torque Arm Flange: 4.61 in
- Length from Housing Face to Anchor Pin Attachment Hole Centerline: 2.320
- Length from Low Speed Shaft (LSS) Face to Housing Face: 1.05 in
- Lip Seal Material: Standard
- Low Speed Shaft (LSS) End Hole Diameter - Customer Shaft x Depth: 0.63 UNC @ 2.00 in
- Low Speed Shaft (LSS) Key Height: 0.44 in
- Low Speed Shaft (LSS) Key Length: 4.25 in
- Low Speed Shaft (LSS) Key Width: 0.63 in
- Low Speed Shaft (LSS) Type: Hollow - with Key
- Lubrication Type: Standard
- Maximum Size - NEMA Motor: 256TC
- Mechanical HP Rating @ Input Speed: 45.10 hp @ 2400 rpm; 32.90 hp @ 1750 rpm; 27.20 hp @ 1430 rpm; 21.80 hp @ 1170 rpm; 16.40 hp @ 870 rpm; 9.39 hp @ 500 rpm; 4.69 hp @ 250 rpm
- Minimum Size - NEMA Motor: 254TC
- Moment of Inertia: 28.81 lb-in2
- Motor Frame Size: 250TC
- Motor Mount Type: None
- Motor Mounting Face Diameter: 9.13 in
- Mounting Bolt Hole Depth - Side Pad: 0.940 in
- Mounting Bolt Hole Diameter (Side Pad) x Depth: M16 @ 0.94 in
- Mounting Type: Shaft
- Nominal Reduction Ratio: 6.30
- Number of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 8
- Overall Height: 20.7100 in
- Overall Length: 31.4000 in
- Overhung Load Rating; Output @ Output Speed: 1740 lbf @ 800 rpm; 1740 lbf @ 500 rpm; 1900 lbf @ 350 rpm; 1900 lbf @ 200 rpm; 1900 lbf @ 160 rpm; 2040 lbf @ 100 rpm; 2690 lbf @ 63 rpm; 2930 lbf @ 40 rpm; 3820 lbf @ 25 rpm; 4180 lbf @ 3 rpm
- Paint Type: Standard
- Recommended Driven Shaft Length [Nom]: 6.49 in
- Thermal HP Rating @ Input Speed: 35 hp @ 2400 rpm; 37 hp @ 1750 rpm; 40 hp @ 1450 rpm; 40 hp @ 1170 rpm; 40 hp @ 870 rpm; 40 hp @ 500 rpm; 40 hp @ 250 rpm
- Thrust Load Rating Away From Housing; Output @ Output Speed: 2740 lbf @ 800 rpm; 2740 lbf @ 500 rpm; 3270 lbf @ 350 rpm; 3270 lbf @ 200 rpm; 3270 lbf @ 160 rpm; 3740 lbf @ 100 rpm; 4220 lbf @ 63 rpm; 4220 lbf @ 40 rpm; 4220 lbf @ 25 rpm; 4220 lbf @ 3 rpm
- Thrust Load Rating Towards Housing; Output @ Output Speed: 2740 lbf @ 800 rpm; 2740 lbf @ 500 rpm; 3270 lbf @ 350 rpm; 3270 lbf @ 200 rpm; 3270 lbf @ 160 rpm; 3740 lbf @ 100 rpm; 4220 lbf @ 63 rpm; 4220 lbf @ 40 rpm; 4220 lbf @ 25 rpm; 4220 lbf @ 3 rpm
- Torque at 1;170 RPM: 7130 lb in
- Torque at 1;430 RPM: 7120 lb in
- Torque at 1;750 RPM: 7110 lb in
- Torque Rating @ Input Speed: 7090 lb in @ 2400 rpm; 7110 lb in @ 1750 rpm; 7120 lb in @ 1430 rpm; 7130 lb in @ 1170 rpm; 7140 lb in @ 870 rpm; 7160 lb in @ 500 rpm; 7180 lb in @ 250 rpm
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Type of Seal: Standard
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.90 in
- Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.88 in
- Width from Low Speed Shaft (LSS) Centerline to Conduit Box Face: 8.94 in
- Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 6.690 in
Ultramite "08" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 6.30; Mechanical HP Rating: 45.10 hp @ 2,400 rpm | 32.90 hp @ 1,750 rpm | 27.20 hp @ 1,430 rpm | 21.80 hp @ 1,170 rpm | 16.40 hp @ 870 rpm | 9.39 hp @ 500 rpm | 4.69 hp @ 250 rpm ; ; Product Line: Ultramite; Series: Basic Drives; Model = 08U