08UJAJ2A5.0N_ ULTRAMITE

4762149 MFG #: FALK
$0.00 /
  • Base to Centerline Height of High Speed Shaft (HSS): 14.73 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 5.83 in
  • Belt Guard Overall Width: 12.60 in
  • Bolt Circle Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 7.68 in
  • Bolt Circle Diameter of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: 5.71 in
  • Breather Type: Standard
  • Depth of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 0.79 in
  • Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS) x Depth: M12 @ 0.79 in
  • Distance from Low Speed Shaft (LSS) Centerline to the End of Torque Arm: 14 in
  • Exact Reduction Ratio: 5.09
  • Gear Drive Construction: Parallel
  • Gear Drive Size: 08
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 3.94 in
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 14.88 in
  • Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 3.94 in
  • High Speed Shaft (HSS) Diameter: 1.094 in
  • High Speed Shaft (HSS) End Hole Diameter x Depth: 0 UNF @ 0.9 in
  • High Speed Shaft (HSS) Key Height: 0.31 in
  • High Speed Shaft (HSS) Key Length: 2.00 in
  • High Speed Shaft (HSS) Key Width: 0.31 in
  • High Speed Shaft (HSS) Length: 2.36 in
  • High Speed Shaft (HSS) Position: Single Ended - Pointing Right
  • Housing Material: Cast Iron
  • Housing Orientation (Parallel or Right Angle Unit): HSS to Left of and Above LSS (Viewing HSS) (9 o' Clock)
  • HP at 1;170 RPM: 21.8 hp
  • HP at 1;430 RPM: 27.2 hp
  • HP at 1;750 RPM: 32.9 hp
  • Input Type: Shaft
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 6.69 in
  • Length from Housing Edge to Edge of Torque Arm Flange: 4.61 in
  • Length from Housing Face to Anchor Pin Attachment Hole Centerline: 2.320
  • Length from Low Speed Shaft (LSS) Face to Housing Face: 1.05 in
  • Length from the High Speed Shaft (HSS) Face to the Housing Face: 6.30 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) End Hole Diameter - Customer Shaft x Depth: 0.63 UNC @ 2.00 in
  • Low Speed Shaft (LSS) Key Height: 0.44 in
  • Low Speed Shaft (LSS) Key Length: 4.25 in
  • Low Speed Shaft (LSS) Key Width: 0.63 in
  • Low Speed Shaft (LSS) Type: Hollow - with Key
  • Lubrication Type: Standard
  • Mechanical HP Rating @ Input Speed: 45.10 hp @ 2400 rpm; 32.90 hp @ 1750 rpm; 27.20 hp @ 1430 rpm; 21.80 hp @ 1170 rpm; 16.40 hp @ 870 rpm; 9.39 hp @ 500 rpm; 4.69 hp @ 250 rpm
  • Moment of Inertia: 33.22 lb-in2
  • Motor Mount Type: None
  • Mounting Bolt Hole Depth - Side Pad: 0.940 in
  • Mounting Bolt Hole Diameter (Side Pad) x Depth: M16 @ 0.94 in
  • Mounting Type: Shaft
  • Nominal Reduction Ratio: 5.00
  • Number of High Speed Shaft (HSS) Extensions: 1
  • Number of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 8
  • Number of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: 4
  • Overall Height: 20.7100 in
  • Overall Length: 15.9400 in
  • Overhung Load Rating; Input @ Input Speed: 725 lbf @ 2400 rpm; 725 lbf @ 1750 rpm; 725 lbf @ 1430 rpm; 725 lbf @ 1170 rpm; 725 lbf @ 870 rpm; 725 lbf @ 500 rpm; 725 lbf @ 250 rpm
  • Overhung Load Rating; Output @ Output Speed: 1740 lbf @ 800 rpm; 1740 lbf @ 500 rpm; 1900 lbf @ 350 rpm; 1900 lbf @ 200 rpm; 1900 lbf @ 160 rpm; 2040 lbf @ 100 rpm; 2690 lbf @ 63 rpm; 2930 lbf @ 40 rpm; 3820 lbf @ 25 rpm; 4180 lbf @ 3 rpm
  • Paint Type: Standard
  • Recommended Driven Shaft Length [Nom]: 6.49 in
  • Size of Tapped Bolt Holes on the High Speed Shaft (HSS) Housing: M12
  • Thermal HP Rating @ Input Speed: 35 hp @ 2400 rpm; 37 hp @ 1750 rpm; 40 hp @ 1450 rpm; 40 hp @ 1170 rpm; 40 hp @ 870 rpm; 40 hp @ 500 rpm; 40 hp @ 250 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 2740 lbf @ 800 rpm; 2740 lbf @ 500 rpm; 3270 lbf @ 350 rpm; 3270 lbf @ 200 rpm; 3270 lbf @ 160 rpm; 3740 lbf @ 100 rpm; 4220 lbf @ 63 rpm; 4220 lbf @ 40 rpm; 4220 lbf @ 25 rpm; 4220 lbf @ 3 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 2740 lbf @ 800 rpm; 2740 lbf @ 500 rpm; 3270 lbf @ 350 rpm; 3270 lbf @ 200 rpm; 3270 lbf @ 160 rpm; 3740 lbf @ 100 rpm; 4220 lbf @ 63 rpm; 4220 lbf @ 40 rpm; 4220 lbf @ 25 rpm; 4220 lbf @ 3 rpm
  • Torque at 1;170 RPM: 5820 lb in
  • Torque at 1;430 RPM: 5810 lb in
  • Torque at 1;750 RPM: 5800 lb in
  • Torque Rating @ Input Speed: 5780 lb in @ 2400 rpm; 5800 lb in @ 1750 rpm; 5810 lb in @ 1430 rpm; 5820 lb in @ 1170 rpm; 5830 lb in @ 870 rpm; 5840 lb in @ 500 rpm; 5860 lb in @ 250 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 8.90 in
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.88 in
  • Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 6.690 in
Ultramite "08" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 5.00; Mechanical HP Rating: 45.10 hp @ 2,400 rpm | 32.90 hp @ 1,750 rpm | 27.20 hp @ 1,430 rpm | 21.80 hp @ 1,170 rpm | 16.40 hp @ 870 rpm | 9.39 hp @ 500 rpm | 4.69 hp @ 250 rpm ; ; Product Line: Ultramite; Series: Basic Drives; Model = 08U
QTY