07UJAJ2A80.A_A ULTRAMITE

4762131 MFG #: FALK
$0.00 /
  • Base to Centerline Height of High Speed Shaft (HSS): 13.15 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 5.28 in
  • Belt Guard Overall Width: 10.47 in
  • Bolt Circle Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 5.91 in
  • Breather Type: Standard
  • Depth of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 0.79 in
  • Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS) x Depth: M12 @ 0.79 in
  • Distance from Low Speed Shaft (LSS) Centerline to the End of Torque Arm: 11 in
  • Exact Reduction Ratio: 75.58
  • Flange Mount Type - Low Speed Side: NEMA 56C
  • Gear Drive Construction: Parallel
  • Gear Drive Size: 07
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 3.35 in
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 12.40 in
  • Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 4.53 in
  • High Speed Shaft (HSS) Position: Single Ended - Pointing Right
  • Housing Material: Cast Iron
  • Housing Orientation (Parallel or Right Angle Unit): HSS to Left of and Above LSS (Viewing HSS) (9 o' Clock)
  • HP at 1;170 RPM: 1.7 hp
  • HP at 1;430 RPM: 2.1 hp
  • HP at 1;750 RPM: 2.6 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 5.91 in
  • Length from Housing Edge to Edge of Torque Arm Flange: 4.16 in
  • Length from Housing Face to Anchor Pin Attachment Hole Centerline: 1.890
  • Length from Low Speed Shaft (LSS) Face to Housing Face: 0.99 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) End Hole Diameter - Customer Shaft x Depth: 0.63 UNC @ 2.00 in
  • Low Speed Shaft (LSS) Key Height: 0.38 in
  • Low Speed Shaft (LSS) Key Length: 3.25 in
  • Low Speed Shaft (LSS) Key Width: 0.50 in
  • Low Speed Shaft (LSS) Type: Hollow - with Key
  • Lubrication Type: Standard
  • Maximum Size - NEMA Motor: 56C
  • Mechanical HP Rating @ Input Speed: 3.54 hp @ 2400 rpm; 2.58 hp @ 1750 rpm; 2.14 hp @ 1430 rpm; 1.71 hp @ 1170 rpm; 1.29 hp @ 870 rpm; 0.74 hp @ 500 rpm; 0.37 hp @ 250 rpm
  • Minimum Size - NEMA Motor: 56C
  • Moment of Inertia: 0.98 lb-in2
  • Motor Frame Size: 56C
  • Motor Mount Type: None
  • Motor Mounting Face Diameter: 6.50 in
  • Mounting Bolt Hole Depth - Side Pad: 0.980 in
  • Mounting Bolt Hole Diameter (Side Pad) x Depth: M16 @ 0.98 in
  • Mounting Type: Shaft
  • Nominal Reduction Ratio: 80.00
  • Number of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 6
  • Overall Height: 17.6800 in
  • Overall Length: 22.0800 in
  • Overhung Load Rating; Input @ Input Speed: 520 lbf @ 2400 rpm; 520 lbf @ 1750 rpm; 520 lbf @ 1430 rpm; 520 lbf @ 1170 rpm; 520 lbf @ 870 rpm; 520 lbf @ 500 rpm; 520 lbf @ 250 rpm
  • Overhung Load Rating; Output @ Output Speed: 1630 lbf @ 800 rpm; 1630 lbf @ 500 rpm; 1900 lbf @ 350 rpm; 1900 lbf @ 200 rpm; 1900 lbf @ 160 rpm; 2130 lbf @ 100 rpm; 2460 lbf @ 63 rpm; 2770 lbf @ 40 rpm; 3470 lbf @ 25 rpm; 3900 lbf @ 3 rpm
  • Paint Type: Standard
  • Recommended Driven Shaft Length [Nom]: 5.55 in
  • Thermal HP Rating @ Input Speed: 15 hp @ 2400 rpm; 23 hp @ 1750 rpm; 23 hp @ 1450 rpm; 23 hp @ 1170 rpm; 23 hp @ 870 rpm; 23 hp @ 500 rpm; 23 hp @ 250 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 2310 lbf @ 800 rpm; 2310 lbf @ 500 rpm; 2310 lbf @ 350 rpm; 2310 lbf @ 200 rpm; 2310 lbf @ 160 rpm; 2310 lbf @ 100 rpm; 2310 lbf @ 63 rpm; 2310 lbf @ 40 rpm; 2310 lbf @ 25 rpm; 2310 lbf @ 3 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 2310 lbf @ 800 rpm; 2310 lbf @ 500 rpm; 2310 lbf @ 350 rpm; 2310 lbf @ 200 rpm; 2310 lbf @ 160 rpm; 2310 lbf @ 100 rpm; 2310 lbf @ 63 rpm; 2310 lbf @ 40 rpm; 2310 lbf @ 25 rpm; 2310 lbf @ 3 rpm
  • Torque at 1;170 RPM: 6760 lb in
  • Torque at 1;430 RPM: 6760 lb in
  • Torque at 1;750 RPM: 6750 lb in
  • Torque Rating @ Input Speed: 6750 lb in @ 2400 rpm; 6750 lb in @ 1750 rpm; 6760 lb in @ 1430 rpm; 6760 lb in @ 1170 rpm; 6760 lb in @ 870 rpm; 6760 lb in @ 500 rpm; 6770 lb in @ 250 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 7.87 in
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 7.88 in
  • Width from Low Speed Shaft (LSS) Centerline to Conduit Box Face: 5.25 in
  • Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 5.510 in
Ultramite "07" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 80.00; Mechanical HP Rating: 3.54 hp @ 2,400 rpm | 2.58 hp @ 1,750 rpm | 2.14 hp @ 1,430 rpm | 1.71 hp @ 1,170 rpm | 1.29 hp @ 870 rpm | 0.74 hp @ 500 rpm | 0.37 hp @ 250 rpm ; Torq; Product Line: Ultramite; Series: Basic Drives; Model = 07U
QTY