06UJAJ2A80.A_C ULTRAMITE

4762016 MFG #: FALK
$0.00 /
  • Base to Centerline Height of High Speed Shaft (HSS): 10.63 in
  • Base to Centerline Height of Low Speed Shaft (LSS): 4.33 in
  • Belt Guard Overall Width: 8.90 in
  • Bolt Circle Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 5.91 in
  • Breather Type: Standard
  • Depth of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 0.79 in
  • Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS) x Depth: M12 @ 0.79 in
  • Distance from Low Speed Shaft (LSS) Centerline to the End of Torque Arm: 9 in
  • Exact Reduction Ratio: 75.79
  • Flange Mount Type - Low Speed Side: NEMA 180TC
  • Gear Drive Construction: Parallel
  • Gear Drive Size: 06
  • Gearing Type: Helical
  • Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 2.56 in
  • Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 10.12 in
  • Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 3.35 in
  • High Speed Shaft (HSS) Position: Single Ended - Pointing Right
  • Housing Material: Cast Iron
  • Housing Orientation (Parallel or Right Angle Unit): HSS to Left of and Above LSS (Viewing HSS) (9 o' Clock)
  • HP at 1;170 RPM: 0.9 hp
  • HP at 1;430 RPM: 1.1 hp
  • HP at 1;750 RPM: 1.3 hp
  • Input Type: Integral Gearmotor
  • Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 4.92 in
  • Length from Housing Edge to Edge of Torque Arm Flange: 3.57 in
  • Length from Housing Face to Anchor Pin Attachment Hole Centerline: 1.530
  • Length from Low Speed Shaft (LSS) Face to Housing Face: 1.02 in
  • Lip Seal Material: Standard
  • Low Speed Shaft (LSS) End Hole Diameter - Customer Shaft x Depth: 0.50 UNC @ 2.00 in
  • Low Speed Shaft (LSS) Key Height: 0.38 in
  • Low Speed Shaft (LSS) Key Length: 2.75 in
  • Low Speed Shaft (LSS) Key Width: 0.50 in
  • Low Speed Shaft (LSS) Type: Hollow - with Key
  • Lubrication Type: Standard
  • Maximum Size - NEMA Motor: 184TC
  • Mechanical HP Rating @ Input Speed: 1.75 hp @ 2400 rpm; 1.28 hp @ 1750 rpm; 1.06 hp @ 1430 rpm; 0.85 hp @ 1170 rpm; 0.64 hp @ 870 rpm; 0.37 hp @ 500 rpm; 0.18 hp @ 250 rpm
  • Minimum Size - NEMA Motor: 182TC
  • Moment of Inertia: 0.47 lb-in2
  • Motor Frame Size: 180TC
  • Motor Mount Type: None
  • Motor Mounting Face Diameter: 9.00 in
  • Mounting Bolt Hole Depth - Side Pad: 0.790 in
  • Mounting Bolt Hole Diameter (Side Pad) x Depth: M12 @ 0.79 in
  • Mounting Type: Shaft
  • Nominal Reduction Ratio: 80.00
  • Number of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 6
  • Overall Height: 14.4500 in
  • Overall Length: 25.5000 in
  • Overhung Load Rating; Input @ Input Speed: 385 lbf @ 2400 rpm; 385 lbf @ 1750 rpm; 385 lbf @ 1430 rpm; 385 lbf @ 1170 rpm; 385 lbf @ 870 rpm; 385 lbf @ 500 rpm; 385 lbf @ 250 rpm
  • Overhung Load Rating; Output @ Output Speed: 1200 lbf @ 800 rpm; 1200 lbf @ 500 rpm; 1330 lbf @ 350 rpm; 1350 lbf @ 200 rpm; 1410 lbf @ 160 rpm; 1810 lbf @ 100 rpm; 2010 lbf @ 63 rpm; 2380 lbf @ 40 rpm; 3040 lbf @ 25 rpm; 3230 lbf @ 3 rpm
  • Paint Type: Standard
  • Recommended Driven Shaft Length [Nom]: 5.92 in
  • Thermal HP Rating @ Input Speed: 11 hp @ 2400 rpm; 17 hp @ 1750 rpm; 17 hp @ 1450 rpm; 17 hp @ 1170 rpm; 17 hp @ 870 rpm; 17 hp @ 500 rpm; 17 hp @ 250 rpm
  • Thrust Load Rating Away From Housing; Output @ Output Speed: 1250 lbf @ 800 rpm; 1250 lbf @ 500 rpm; 1250 lbf @ 350 rpm; 1250 lbf @ 200 rpm; 1250 lbf @ 160 rpm; 1250 lbf @ 100 rpm; 1250 lbf @ 63 rpm; 1250 lbf @ 40 rpm; 1250 lbf @ 25 rpm; 1250 lbf @ 3 rpm
  • Thrust Load Rating Towards Housing; Output @ Output Speed: 1250 lbf @ 800 rpm; 1250 lbf @ 500 rpm; 1250 lbf @ 350 rpm; 1250 lbf @ 200 rpm; 1250 lbf @ 160 rpm; 1250 lbf @ 100 rpm; 1250 lbf @ 63 rpm; 1250 lbf @ 40 rpm; 1250 lbf @ 25 rpm; 1250 lbf @ 3 rpm
  • Torque at 1;170 RPM: 3370 lb in
  • Torque at 1;430 RPM: 3370 lb in
  • Torque at 1;750 RPM: 3370 lb in
  • Torque Rating @ Input Speed: 3360 lb in @ 2400 rpm; 3370 lb in @ 1750 rpm; 3370 lb in @ 1430 rpm; 3370 lb in @ 1170 rpm; 3370 lb in @ 870 rpm; 3370 lb in @ 500 rpm; 3370 lb in @ 250 rpm
  • Type of Auxiliary Cooling Supplied with Gear Drive: None
  • Type of Seal: Standard
  • Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.30 in
  • Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 5.91 in
  • Width from Low Speed Shaft (LSS) Centerline to Conduit Box Face: 5.88 in
  • Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 4.650 in
Ultramite "06" shaft mounted Parallel Gearmotor; Nominal Reduction Ratio: 80.00; Mechanical HP Rating: 1.75 hp @ 2,400 rpm | 1.28 hp @ 1,750 rpm | 1.06 hp @ 1,430 rpm | 0.85 hp @ 1,170 rpm | 0.64 hp @ 870 rpm | 0.37 hp @ 500 rpm | 0.18 hp @ 250 rpm ; Torq; Product Line: Ultramite; Series: Basic Drives; Model = 06U
QTY