06UJAJ2A6.3A_C ULTRAMITE
4761935
MFG #: FALK
$0.00
/
- Base to Centerline Height of High Speed Shaft (HSS): 10.63 in
- Base to Centerline Height of Low Speed Shaft (LSS): 4.33 in
- Belt Guard Overall Width: 8.90 in
- Bolt Circle Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 5.91 in
- Breather Type: Standard
- Depth of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 0.79 in
- Diameter of Tapped Bolt Holes Around the Low Speed Shaft (LSS) x Depth: M12 @ 0.79 in
- Distance from Low Speed Shaft (LSS) Centerline to the End of Torque Arm: 9 in
- Exact Reduction Ratio: 6.27
- Flange Mount Type - Low Speed Side: NEMA 180TC
- Gear Drive Construction: Parallel
- Gear Drive Size: 06
- Gearing Type: Helical
- Height from Low Speed Shaft (LSS) Centerline to Lower Mounting Bolt Hole: 2.56 in
- Height from Low Speed Shaft (LSS) Centerline to Top of Housing: 10.12 in
- Height from Low Speed Shaft (LSS) Centerline to Upper Mounting Bolt Hole: 3.35 in
- High Speed Shaft (HSS) Position: Single Ended - Pointing Right
- Housing Material: Cast Iron
- Housing Orientation (Parallel or Right Angle Unit): HSS to Left of and Above LSS (Viewing HSS) (9 o' Clock)
- HP at 1;170 RPM: 13.7 hp
- HP at 1;430 RPM: 16.3 hp
- HP at 1;750 RPM: 18.6 hp
- Input Type: Integral Gearmotor
- Length Between Mounting Bolt Holes Along Low Speed Shaft (LSS) Centerline: 4.92 in
- Length from Housing Edge to Edge of Torque Arm Flange: 3.57 in
- Length from Housing Face to Anchor Pin Attachment Hole Centerline: 1.530
- Length from Low Speed Shaft (LSS) Face to Housing Face: 1.02 in
- Lip Seal Material: Standard
- Low Speed Shaft (LSS) End Hole Diameter - Customer Shaft x Depth: 0.50 UNC @ 2.00 in
- Low Speed Shaft (LSS) Key Height: 0.38 in
- Low Speed Shaft (LSS) Key Length: 2.75 in
- Low Speed Shaft (LSS) Key Width: 0.50 in
- Low Speed Shaft (LSS) Type: Hollow - with Key
- Lubrication Type: Standard
- Maximum Size - NEMA Motor: 184TC
- Mechanical HP Rating @ Input Speed: 23.30 hp @ 2400 rpm; 18.60 hp @ 1750 rpm; 16.30 hp @ 1430 rpm; 13.70 hp @ 1170 rpm; 10.30 hp @ 870 rpm; 5.90 hp @ 500 rpm; 2.95 hp @ 250 rpm
- Minimum Size - NEMA Motor: 182TC
- Moment of Inertia: 5.47 lb-in2
- Motor Frame Size: 180TC
- Motor Mount Type: None
- Motor Mounting Face Diameter: 9.00 in
- Mounting Bolt Hole Depth - Side Pad: 0.790 in
- Mounting Bolt Hole Diameter (Side Pad) x Depth: M12 @ 0.79 in
- Mounting Type: Shaft
- Nominal Reduction Ratio: 6.30
- Number of Tapped Bolt Holes Around the Low Speed Shaft (LSS): 6
- Overall Height: 14.4500 in
- Overall Length: 25.5000 in
- Overhung Load Rating; Output @ Output Speed: 1200 lbf @ 800 rpm; 1200 lbf @ 500 rpm; 1330 lbf @ 350 rpm; 1350 lbf @ 200 rpm; 1410 lbf @ 160 rpm; 1810 lbf @ 100 rpm; 2010 lbf @ 63 rpm; 2380 lbf @ 40 rpm; 3040 lbf @ 25 rpm; 3230 lbf @ 3 rpm
- Paint Type: Standard
- Recommended Driven Shaft Length [Nom]: 5.92 in
- Thermal HP Rating @ Input Speed: 19 hp @ 2400 rpm; 20 hp @ 1750 rpm; 21 hp @ 1450 rpm; 21 hp @ 1170 rpm; 21 hp @ 870 rpm; 21 hp @ 500 rpm; 21 hp @ 250 rpm
- Thrust Load Rating Away From Housing; Output @ Output Speed: 1250 lbf @ 800 rpm; 1250 lbf @ 500 rpm; 1250 lbf @ 350 rpm; 1250 lbf @ 200 rpm; 1250 lbf @ 160 rpm; 1250 lbf @ 100 rpm; 1250 lbf @ 63 rpm; 1250 lbf @ 40 rpm; 1250 lbf @ 25 rpm; 1250 lbf @ 3 rpm
- Thrust Load Rating Towards Housing; Output @ Output Speed: 1250 lbf @ 800 rpm; 1250 lbf @ 500 rpm; 1250 lbf @ 350 rpm; 1250 lbf @ 200 rpm; 1250 lbf @ 160 rpm; 1250 lbf @ 100 rpm; 1250 lbf @ 63 rpm; 1250 lbf @ 40 rpm; 1250 lbf @ 25 rpm; 1250 lbf @ 3 rpm
- Torque at 1;170 RPM: 4540 lb in
- Torque at 1;430 RPM: 4330 lb in
- Torque at 1;750 RPM: 4090 lb in
- Torque Rating @ Input Speed: 3720 lb in @ 2400 rpm; 4090 lb in @ 1750 rpm; 4330 lb in @ 1430 rpm; 4540 lb in @ 1170 rpm; 4540 lb in @ 870 rpm; 4550 lb in @ 500 rpm; 4550 lb in @ 250 rpm
- Type of Auxiliary Cooling Supplied with Gear Drive: None
- Type of Seal: Standard
- Vertical Distance from High Speed Shaft (HSS) Centerline to Low Speed Shaft (LSS) Centerline: 6.30 in
- Width Between Mounting Bolt Holes Perpendicular to the Low Speed Shaft (LSS) Centerline: 5.91 in
- Width from Low Speed Shaft (LSS) Centerline to Conduit Box Face: 5.88 in
- Width from Low Speed Shaft (LSS) Centerline to Nearest Housing Edge: 4.650 in