0644.XTSR.PKIT

10611145
$0.00 / EA
  • Coupling Size(s): 644
  • Bolt Body Diameter: 5.09 mm
  • Bolt Coating: Manganese Phosphate
  • Bolt Non-Threaded Length: 14.7 mm
  • Bolt Quantity: 4
  • Bolt Thread: M5 x 0.8 mm
  • Bushing Quantity: 4
  • Coupling Model(s): XTSR
  • Hardware Material: Alloy Steel
  • Locknut Quantity: 4
Disc pack hardware for Thomas Series XTSR coupling, size 644. Complete hardware for one disc pack.
QTY