0644.XTSR.DPK

10002803
$0.00 / EA
  • Coupling Size(s): 644
  • Bolt Circle Diameter: 2.53 in
  • Bolt Hole Diameter: 0.20 in
  • Bushing Inside Diameter: 0.20 in
  • Coupling Model(s): XTSR
  • Disc Pack Material: Stainless Steel
  • Disc Pack Profile: Scalloped
  • Misalignment Capacity (Per Disc Pack): 2/3°
  • Number of Bolt Holes: 4
  • Unitization: Fully Unitized
Standard stainless steel disc pack for Thomas Series XTSR coupling, size 644.
QTY