0726.XTSR71.HUB ADPT ASSY
10001611
MFG #: THOM
$0.00
/
- Coupling Size(s): 726, 494XXL
- Cap Screw Material: Alloy Steel
- Cap Screw Quantity: 6
- Coupling Model(s): XTSR71;XTSR52;XTSRLS71;XTSRLS52
- Hub Barrel Outside Diameter: 2.32 in
- Hub Bore: Rough Bore
- Hub Coating: Manganese Phosphate
- Hub Flange Outside Diameter: 3.74 in
- Hub Length: 1.38 in
- Hub Style: Standard
- Maximum Bore: 1.63 in
- Standard Hub Coupling Size(s): 726
- XL Hub Coupling Size(s): N/A
- XXL Hub Coupling Size(s): 494
Standard rough bore hub and adapter hardware (cap screws) for Thomas Series XTSR coupling with adapter. Standard size hub for XTSR size 726.