08B-1SB REX 08B-1 SBW CH
08B-1SB
MFG #: Rexnord
$0.00
/
- Chain Pitch [Nom]: 0.500 in
- Distance Between side Sidebars: #NAME?
- Number of Strands: 1
- Overall Width: 1.417 in
- Pin Diameter: 0.175 in
- Roller/Bushing/Barrel Diameter: #NAME?
- Sidebar Height [Nom]: 9.90 in
- Strength - Ultimate [Min]: 4,047 lb/ft
- Material: Steel
- Sidebar Thickness: 0.44 in
08B-1 SideBow Chain