Advanced Load Fatigue & Durability Testing

Request Information Fatigue is involved in up to 70% of all product failures. Our fatigue testing, durability testing and load testing modes include axial, torsion, bending, radial, oscillatory, or full rotation. We specialize in modifying standard test specifications to simulate actual component use.

  • 4-square chain wear testing
  • Gear tooth fatigue test
  • Aircraft flight spectrum simulation test (load motion)
  • Reverse torsion test
  • 4-square coupling test
  • High speed dynamometer test
  • High speed spin test for axial reaction forces/deflections
  • Plain, spherical and rolling element bearing endurance test
  • Standard chain qualification, conformance testing, and finite life test (ANSI/ASME B29)
  • Load frames: 1k - 300k lbf
  • Oscillation test machines: 1 - 100k lbf
  • 4-square chain tester: 3k - 60k lbf
  • 4-square coupling testers: 300 - 5400 RPM & 2k - 120k in-lb
  • Spectrum controlled bearing testers: 5k - 100k lbf
  • Hydraulic & electric dynamometer: up to 500HP

Contact an Expert

Optimize your product's lifecycle performance, take advantage of cost savings, and increase productivity. Contact a representative today.