Torque Monitoring

Rexnord has more than 25 years experience in the field of process torque monitoring Request Information
having launched the original Rexnord Monitorq design in the early 1990s. The Rexnord Monitorq system provides a true measurement of torque, from any location in a drive train. Proven strain-gauge technology is used with a short-range telemetry system, to measure and transmit real-time torque data. Rexnord Monitorq enhances equipment performance by providing a variety of functions ranging from simple overload protection to production or process control and condition monitoring, as used in modern preventative maintenance systems. Rexnord Monitorq has become established as a robust and reliable torque measuring device which can be integrated into a drive line using standard power transmission products such as couplings, pulleys and gears.


  • Condition monitoring of rotating equipment
  • Real-time torque feedback for process equipment
  • Torque control and protection of machinery
  • Rugged design that stands up to the demands of industrial applications
  • Accurate to one percent of selected full scale torque
  • High dynamic sampling rate (1kHz)
  • Inductive power system; no battery changes required
  • Standard output signal ready to input into any existing control system


All Rexnord Torque Monitoring products can be viewed in our comprehensive catalog.

Catalog: Rexnord Monitorq

Contact Rexnord Monitorq Product Support

North America
1-866-REXNORD (1-866-739-6673)

Autogard Outside North America
+44 (0) 1285 640333

The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.