Solid State Motor Switches

Request Information

Stearns manufactures a comprehensive line of solid state switches for single phase motors (SINPAC). With over 90 years of design and manufacturing experience, Stearns has built a solid reputation for quality. Over the years we have added many options and modifications to tailor our products to your specific needs, and currently have numerous factory-available, pre-engineered options to choose from. Stearns SINPAC Switches are ideal for applications requiring reliable switching of the start circuit in singlephase motors.  

Catalog: Stearns SINPAC Electronic Switches
 

Features:

  • Completely electronic switch to replace the mechanical switch and rotating actuator mechanism in single phase motors
  • Universal design will work at 50 Hz and 60Hz and will work on 2, 4 or 6 pole motors
  • No modifications or changes are required for line voltage variations
  • SINPAC switches are not susceptible to brown-outs or low voltage conditions
  • Transient protection per ANSI / IEEE C62.41-1991 category 3
  • Switches for capacitor start, capacitor start / capacitor run and instant reversing motors
115vCapacitor Start & Capacitor Start/Run Motor Switches CVR Series
UL recognized, reliable solid-state motor start switch designed to replace the mechanical switch and actuator mechanism and duplicate the connecting and disconnecting of the motor start circuit at particular speeds.

SINPAC Switches

230vCapacitor Start & Capacitor Start/Run Motor Switches 2CVR Series
UL recognized, reliable solid-state motor start switch designed to replace the mechanical switch and actuator mechanism and duplicate the connecting and disconnecting of the motor start circuit at particular speeds.

SINPAC Switches

Contact Motor Switch Support

Stearns North America
1-414-272-1100

Rexnord's Stearns customer support team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, we are there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.

Documentation

SINPAC Switches Troubleshooting Guide ST300.7 Manual | English | 8 KB