Rigid Couplings

Tollok Rigid Couplings are designed for applications where precise shaft alignment isRequest Information crucial to it's success. Designed with easy installation and disassembly in mind, Rexnord Tollok Rigid Couplings come in a wide range of sizes and torque capabilities to fit any job.


Features & Benefits:

  • Medium high torque
  • Restricted number of tightening screws
  • Easy installation
  • Available from 17 mm to 80 mm
Tollok TLK500 Rigid Couplings
Tollok TLK500 Rigid Couplings
Available from 17 mm to 80 mm in diameter. Fast assembly and dis-assembly.

Contact Rigid Coupling Product Support

North America
1-866-REXNORD (1-866-739-6673)

Tollok Outside North America
+39 0532 816911




The Rexnord technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.