BSD Pressure Operated Clutches

Request Information

Rexnord BSD Pressure Operated Clutches are friction clutches in a multi-disc design most efficiently used either as a dry or wet clutch in industrial equipment where systems are to be engaged or disengaged.

Catalog: BSD Pressure Operated Clutches

Features & Benefits:

  • Versatile, robust designs
  • Wet and dry operation
  • Type approved marine clutches
  • Modular design
  • Compact designs
  • Low residual torques
  • Low maintenance
Series 700x & 750x up to size 63
BSD Hydraulic & Pneumatic Clutches

Series 700x & 750x from size 100
BSD Hydraulic & Pneumatic Clutches

Series 730x & 760x
BSD Hydraulic & Pneumatic Clutches

Series 770x
BSD Hydraulic & Pneumatic Clutches

Series 711x
BSD Diaphragm Clutches

Series 712x
BSD Diaphragm Clutches

Series 713x
BSD Diaphragm Clutches

Series 721x
BSD Diaphragm Clutches

Series 722x
BSD Diaphragm Clutches

Series 723x
Pressure Operated Clutches

Contact BSD Pressure Operated Clutches Support

North America
1-866-REXNORD (1-866-739-6673)

BSD Outside North America
+49 231 82 94 334

The Rexnord BSD technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.