BSD Overload Clutches

Request Information

Rexnord BSD Multi-Disc Overload Clutches are mechanical, infinitely-variable overload protection devices suitable for applications with high speeds and high slipping frequencies.

If the pre-set transmitting torque value is exceeded, either at the drive or driven side, the clutch will slip transmitting the slipping torque only.

Catalog: BSD Overload Clutches

Features & Benefits

  • Wet and dry operation
  • Variable cup spring stacking
  • Combinations with other products e.g. freewheels
  • High torques at small dimensions
  • Low maintenance
  • Easy torque adjustment
Rex Series 452x
Torque range: 18 - 1,600 Nm, designed with support (sliding bearing) of the outer part to connect an elastic coupling. Sprocket or geared wheel may be attached.

Rex Series 451x
Torque range: 18 - 1,600 Nm, same design as type 450x including hub outer body.

Rex Series 450x up to 40,000 Nm
Torque range: 1,100 - 40,000 Nm, multi disc torque limiter clutch for high torque, designed with stack of cup springs. Steel/sintered discs for dry and wet operation.

Rex Series 450x up to 1,600 Nm
Torque range: 18 - 1,600 Nm, overload clutch with sintered discs for dry and wet operation. High torques at small diameters, designed with housing of outer body.

Contact BSD Overload Clutches Support

North America
1-866-REXNORD (1-866-739-6673)

BSD Outside North America
+49 231 82 94 334

The Rexnord BSD technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.