BSD Spring Loaded Brakes

Request Information

Rexnord BSD Spring-Loaded Multi-Disc Brakes are safety elements used to reliably prevent damage caused by blockages, overloads and failures. Rexnord BSD brakes employ a modular design to allow easy application-specific design and are available with either hydraulic or pneumatic release.

Catalog: BSD Brakes & Clutches

Features & Benefits:

  • Modular design
  • Hydraulic and pneumatic options
  • Wet and dry operation
  • Compact designs
  • Low residual torques
  • Maintenance-free
Series 790x, 792x
Designed to accept a thru-shaft for further connections to the shaftline. 

Series 791x, 793x
Enclosed brakes.

Series 790x-...-100, 792x-...-100
Supplied without an inner hub for direct integration to a splined shaft.

Contact BSD Spring Loaded Brakes Support

North America
1-866-REXNORD (1-866-739-6673)

BSD Outside North America
+49 231 82 94 334

The Rexnord BSD technical services team is available to lead the specifications process based on your design parameters, and an analysis of your application. When a unique situation confronts you, Rexnord is there to provide the right solutions.

With locations around the world, Rexnord provides experienced application and post-sales support, no matter where you are.