The V-Class Gear Drive that Speaks Your Language
Digitally-connected with real-time monitoring
This digitally-connected solution monitors oil health in real-time and detects vibration, load, speed, and temperature saving hours of manual effort and wait time. The internet-connected edge device and secure cloud have the capacity to translate product performance data through analytics into alerts and recommended actions - and become a fully predictive model for optimal asset management.
Reduced Downtime & Expedite Recovery
 
  • Up to $500,000/hr. savings by mitigating unexpected gear unit failure
  • 30% to 50% reduction in oil changes
  • On-site routine vibration inspections and oil sampling reduced by up to 95%
  • Deploy technicians precisely when and where they are needed for gear maintenance
Optimize Asset Management
 
  • Up to $100,000 savings per square unit and long-term storage (LTS) costs
  • Reduce number of spare gear units required
Plug-and-Play Capabilities
 
  • 24/7 access to online data, reports, how to videos, CAD drawings, performance specifications and upgrade tools
  • Gear units are delivered complete with plug-and-play connectivity
  • Unique identity for each gear unit
  • Birth certificate with baseline performance signature
Smart Gear Drive Capabilities
Discover features that optimize productivity

*rollover hotspots to learn more

*select hotspots to learn more

Location of gearbox identified within 50 feet through GPS location tag
Network connectivity communicates condition of gear drive to local & remote personnel with visual indicators' stack lights
Real-time, secure data collection stored in the cloud via IIoT-connected edge device
Local and remote data accessibility, available on networks, and PCs
Detect oil condition, vibration, load, temperature and speed status with smart sensors
Product data/analytics build a fully predictive maintenance model and advice for end users by use of patent-pending algorithms
Location of gearbox identified within 50 feet through GPS location tag
Network connectivity communicates condition of gear drive to local & remote personnel with visual indicators' stack lights
Real-time, secure data collection stored in the cloud via IIoT-connected edge device
Local and remote data accessibility, available on networks, and PCs
Detect oil condition, vibration, load, temperature and speed status with smart sensors
Product data/analytics build a fully predictive maintenance model and advice for end users by use of patent-pending algorithms

The Possibilities of The IIoT Smart Gear Drive
All the benefits, none of the hassle

Operational Savings

  • Save on oil sampling costs
  • Fewer supplies and expenses
  • Optimise throughput
  • Reduced safety concerns through fewer human interactions

Inventory Optimization

  • Efficiently manage spares on site
  • Transparent reporting on equipment performance and need for maintenance

Minimized Downtime

  • Production efficiency savings
  • Less equipment costs
  • Predictable service life

Secure Data

  • Real-time trends and alerts securely stored in the cloud and accessible via secure portal
  • Available on PCs, networks, and to PLC via EtherNet/IP compatibility

How IIoT Smart Gear Drive Works

Watch the IIoT Smart Gear Drive in action

Get In Touch With Us

Connect with a rexnord expert to learn more or to place an order

IIoT Smart Gear Drive

Reduce unplanned downtime, speed up recovery time, and optimize asset management for your V-Class Gear Drive.